
This product is retired, please consider our Xminilab Portable as your alternative choice.
This is the portable version of the Xprotolab, featuring an enclosure with a LiPo battery good for 12 hours of use per charge, and a bigger display 1.3" OLED provides fast refresh rates and high contrast.
What is Xprotolab?
The Xprotolab is a combination of three electronic instruments: a mixed signal oscilloscope, an arbitrary waveform generator, and a protocol sniffer. The Xprotolab was awarded as one of the 100 Hot Products of 2011, by the EDN magazine. The Xprotolab has been featured in several other online magazines, such as Hack a Day and Elektor.
The Xprotolab has been in development for several years, the hardware and firmware are stable. Now its time to put the device in an enclosure and add a rechargeable battery. The input connectors are going to be 3.5mm stereo audio plugs, and the logic port is going be a 0.1" male pin connector.
Features
Mixed Signal Oscilloscope: Simultaneous sampling of analog and digital signals.
Advanced Trigger: Normal / Single / Auto, with rising or falling edge and adjustable trigger level.
Meter Mode: Average, Peak to peak and Frequency readout.
XY Mode (Plot Lissajous patterns or see the phase difference between two waveforms).
Spectrum Analyzer with different windowing options and selectable vertical log.
Horizontal and Vertical Cursors with automatic waveform measurements.
Arbitrary Waveform Generator with Sweep on all parameters.
Display options: Persistence, Different grid options, and more.
Curve tracer function.
General Specifications
ATXMEGA32A4U 36KB Flash, 4KB SRAM, 1KB EEPROM
Graphic OLED display 1.3", 128x64 pixels
Enclosure size: 3" x 2" x 0.7"
Internal PDI interface
4 tactile switches
USB connectivity: PC application available, Android App available.
Logic Analyzer Specifications
8 Digital Inputs, 3.3V or 5V compatible
Maximum sampling rate: 2MSPS
Frequency counter: 12Mhz
Protocol Sniffer: UART, I2C, SPI
Internal pull up or pull down.
Buffer size: 256
Oscilloscope Specifications
2 Analog Inputs
Maximum Sampling rate: 2MSPS
Analog Bandwidth: 200kHz
Resolution: 8bits
Input Impedance: 1MΩ, 10pF
Buffer size per channel: 256
Input Voltage Range: -14V to +14V
Arbitrary Waveform Generator Specifications
1 Analog Output
Maximum conversion rate: 1MSPS
Analog Bandwidth: 50kHz
Resolution: 8bits
Output current > +/- 7mA
Buffer size: 256
Output Voltage: +/- 3V
Packing List
Xprotolab Portable x1
Analog Probes (3.5mm to hook clips) x2
Logic Analyzer Probe x1
Micro USB Cable x1
Resources
| HSCODE |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 169g |
| Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |