Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Performs capacity test, current test, voltage, and current measurements
  • Supports up to 19.5V/5A/30W
  • Digital display of test data (voltage, current, capacity, energy)
  • Serial Connectivity over USB
  • Four-wire connection method
  • Built-in Fan for better heat dissipation
  • Measurement representation through PC software

Description

EBD-M05 is a Mini Electronic load, which is suitable for capacity testing, power bank testing and power testing of various types of batteries. A special software called “EB software” is used along with this device in order to precisely display the relevant test information. The software supports features such as curve drawing and much more extended functions.

This tester is designed for discharging a wide range of batteries and series-connected batteries, including NiMH, NiCd, LiPo, LiFe, and Pb. It also supports testing of the output current of DC powers, testing functions such as output capacity and overload protections. Furthermore, this tester supports output current and overload protection performance of various kinds of portable power banks.

Connection Diagram

Attention

  • Positive and negative connections should not be reversed.
  • Always use the tester within the allowed range

Specifications

  • Power Supply: MicroUSB cable (5V)
  • Voltage Range: 0.1-19.50V (0.01V minimum step)
  • Voltage Accuracy: 0.005V + 0.5% error
  • Current Range: 0.05-5.00A (0.01V minimum step, current will be restricted when the power reaches over 30W)
  • Current Accuracy: 0.005A + 0.5% error
  • Maximum power: 30W
  • Voltage Measurement: 0.00-19.5V
  • Current Measurement: 0.05-5.00A
  • Capacity Measurement: Within 10Ah, resolution 0.001Ah/ 10Ah-100Ah, resolution 0.01Ah/ Above 100Ah, resolution 0.1Ah
  • Discharge mode: Constant Current Discharging (CC)
  • PC Connection: MicroUSB cable

Similar Products by ZKETECH

SKUProductFunction
106990331ZKETECH EBD-USBUSB Voltage and Current Monitor (supports QC2.0/3.0/MTK-PE)
106990329ZKETECH EBD-A10HAC Electronic Load/Battery Capacity Tester/Power Supply Tester 
106990329ZKETECH EBD-A20HDC Electronic Load/Battery Capacity & Discharge Tester/Power Supply Tester

Parts List

1 X ZKETECH EBD-M05 Mini Electronic Load/NiMH Battery Capacity Tester/Power Bank Current Tester 19.5V 5A 30W

Certification

HSCODE9030390000
USHSCODE9030390100
UPC
EUHSCODE9405413910
COOCHINA

ZKETECH EBD-M05 Mini Electronic Load/NiMH Battery Capacity Tester/Power Bank Current Tester 19.5V 5A 30W

SKU 106990330

ZKETECH EBD-M05 is a Mini Electronic load, which is suitable for capacity testing, power bank testing and power testing of various types of batteries. 

USD$22.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy