Note:
Amazing Hand Early Bird: Only $89! Back to $99 starting March 1st, 2026. Don't miss out! Grab yours now!
Module | Amazing Hand |
Supported Controller | Raspberry Pi / NVIDIA Jetson / MCU |
Operating Temperature Range | 0℃~40℃ |
Weight | 400g (without Servo) |
Construction | Fully 3D printable with rigid "bones" and flexible TPU shells |
Actuation | Parallel mechanism with 2x Feetech SCS0009 servos per finger |
Motion | Flexion/Extension & Abduction/Adduction via differential motor movement |
Feetech SCS0009 Communication Protocol | UART |
Feetech SCS0009 Rated Input Voltage | 5V |
Feetech SCS0009 Servo Rated Torgue | 1.89KG.cm |
Feetech SCS0009 Rated Current | 300mA |
Discover the Possibilities with AmazingHand! Check out our community demos to see more creative applications!
AmazingHand is designed to work with its companion open-source software, providing powerful features for teleoperation, data collection, and AI learning:
Teleoperation
AmazingHand supports multiple advanced teleoperation methods:
Data Collection
The platform facilitates data collection for robotics research and AI training:
Sensor Streaming
The system can stream servo data (e.g., position, load, temperature) to a host computer for:
Software & Community Support For detailed information on software setup and code implementation, please see our Wiki.
| HSCODE | 9023009000 |
| USHSCODE | 9023000000 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
Category | Item Name / Description | Specification / Note | Qty |
Electronics | PCBA Servo Driver Board | Compatible with Seeed Studio XIAO | 1 |
Feetech Servo | Model: SCS0009 | 8 | |
Power Supply | DC Power Adapter | 12V 3A (5.5*2.5mm) | 1 |
DC Power Pigtail Cable | Female to Stripped Wire | 1 | |
Data Breakout | 3-Pin Header Breakout Board | SCS-Y4-2012 | 8 |
3-Pin Cables | 150mm | 8 | |
Structure | Amazing Hand Full Structural Kit | Includes fingers, palm, wrist shells & frames (Black/ABS) | 1 Set |
Decorative Stickers | Includes Logo & Model ID | 1 Sheet | |
Linkage | Ball Linkage Rods | M2*L19mm Black | 16 |
Stainless Steel Pins | D2*L10mm / D2*L16mm, etc. | 1 Set | |
Fasteners | Assembly Screw Pack | M2, M2.5 various sizes (spares included) | 1 Pack |
Lock Nuts / Washers | M2-M4 sizes | 1 Pack | |
Tools / Acc. | Phillips Screwdriver | Red Handle | 1 |
Amazing Hand is a 3D-printed, open-source humanoid hand with 8 degrees of freedom and four fingers. Fully actuated internally, lightweight (400 g), and low-cost, it features flexible shells for natural movement. Perfect for research, education, and robotics, it combines dexterity, simplicity, and accessibility in one compact design.