Weekly new products release!
Here come our new arrivals this week and you’re gonna to get some more fun from these products. So come on and get to see what’s brand new today.
1) Xadow Wearable Kit For Intel® Edison
Xadow Wearable Kit for Intel Edison is a perfect kit to make wearable devices with Intel Edison. It includes an expansion board together with eight tiny and powerful Xadow modules, covering sensors, actuators, displays and communication parts. The connectivity through FFC makes it quite flexible for wearable projects. Based on the kit, you could build your own pedometer, thermometer and NFC enabled devices!
2) Grove Indoor Environment Kit for Intel® Edison
Grove Indoor Environment Kit for Intel® Edison makes it easy to create complete indoor environment applications with Intel Edison and Arduino Breakout Board. With the Base shield V2, developers can plug up to 11 different Grove sensors and actuators quickly. We provide cool demo codes which are constantly updated, so as to make it simple to operate even without any programming experience.
MicroNFCBoard from AppNearMe Ltd is the perfect prototyping solution for NFC applications. It is shipped with an easy to use library enabling the following features:
· NFC tag reading and writing
· Android beam (P2P/SNEP)
· Dynamic tag emulation
TechBox is a series of electronics modular kits for DIY enthusiasts, electronic beginners and educators. With the plug and make feature, the entry level TechBox Tricks sets you to a good start on a journey of creation without any requirement of programming knowledge.
The Nagoya NA-773 antenna is a 50 ohm, SMA male connector telescopic antenna designed for handheld devices operating in 144MHz and 430MHz ranges, and offers good response and performance for all frequencies below 1GHz.
This antenna is included in several RF Explorer models such as WSUB1G, ISM Combo, 3G Combo and 6G Combo. You can order this as replacement if your original antenna got damaged or lost, or as an extra antenna for multiple purposes such as using it with RF Explorer Signal Generator.
6) LTE Antenna
The omnidirectional LTE multiband antenna is designed for worldwide LTE / 4G cell reception, and can be used for other purposes in the supported frequency range of Frequency: 698-960 / 1710-2170 / 2500-2700 MHz.
It comes in a compact, robust articulated lightweight design, making it an ideal choice for handheld RF Explorer Spectrum Analyzer.