Tired of all those unused keys collecting dust on your keyboard? Meet MONOKEY, a one-button Bluetooth keyboard designed to simplify your tech experience. Created by Big Bad Cult, MONOKEY is a revolutionary wireless 1% mechanical keyboard that brings utility, fun, and personalization to your daily tasks. Whether you’re looking for a practical key charm, a fidget tool, or a programmable button for macros, MONOKEY offers endless possibilities—all powered by the reliable XIAO ESP32C3 microcontroller.

Source: Big Bad Cult

Hardwares

The MONOKEY project is built using the following hardware components:

Source: Big Bad Cult

How the Project Works

The MONOKEY is a compact and portable one-button Bluetooth keyboard that connects effortlessly to any Bluetooth-enabled device, including smartphones, tablets, and computers. Out-of-the-box Bluetooth connectivity allows it to pair quickly with any compatible device, making it instantly ready for use with just one app for mapping. You can program MONOKEY to perform a wide range of tasks, from executing complex keyboard combinations to controlling media playback or even simplifying repetitive tasks like typing passwords with a single press.

Thanks to its hot-swappable key switches, MONOKEY is customizable—you can easily swap key switches and keycaps to match your personal style and preferences without needing to solder. Additionally, MONOKEY supports Wi-Fi connectivity, enabling advanced users to develop custom firmware using Arduino libraries. This feature opens up endless possibilities for creating custom commands or macros.

MONOKEY is powered by a 100 mAh rechargeable battery, providing long-lasting use. Charging is made simple with a USB-C port, ensuring fast recharges when needed. Its lightweight and compact design make it highly portable, allowing you to carry it with ease and add an extra layer of personalization to your tech setup wherever you go.

Source: Big Bad Cult

Get Your MONOKEY Today!

Interested in simplifying your life, one key at a time? The MONOKEY has been launched on Kickstarter with over 400% funded. You can still order one  today for just $39! Shipping is available worldwide, with a $5 flat rate for the US and Canada. Get your MONOKEY before Christmas and revolutionize your workflow with this practical, customizable one-key Bluetooth keyboard. For more details and to join the community, hop onto their Discord. Click your worries away!

End Note

Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:

🤖️ Cool Projects from the Community to get inspiration and tutorials
📰 Product Updates: firmware update, new product spoiler
📖 Wiki Updates: new wikis + wiki contribution
📣 News: events, contests, and other community stuff

Please click the image below👇 to subscribe now!

About Author

Calendar

October 2024
M T W T F S S
 123456
78910111213
14151617181920
21222324252627
28293031