Project Summary

In a flagship shopping mall in Bahrain, Sensgreen deployed a fully local smart building platform using Seeed Studio’s reComputer R1000 as the central edge controller.

The goal: monitor indoor air quality in real time, process data locally, and integrate insights directly into the mall’s legacy building management system (BMS) via BACnet. The solution now supports over 30 zones, operates without cloud reliance, and unlocks advanced analytics for sustainability and comfort.

Project Background

Retail buildings in the Middle East face dual challenges: maintaining high comfort levels in harsh climates, and reducing energy waste to meet sustainability mandates. This mall in Bahrain, one of the largest in the country, sought a retrofit solution to digitize building operations without replacing its legacy BMS.

Sensgreen’s modular, AI-powered platform was selected for its ability to provide real-time visibility, actionable insights, and protocol-agnostic integration. It’s all powered by edge computing to minimize latency and improve system resilience.

The Challenge

  • Fragmented Systems: The existing building relied on isolated systems for HVAC control, and monitoring purposes.
  • Legacy Infrastructure: The mall’s BMS used BACnet, limiting modern integration options.
  • Cloud Limitations: Due to strict latency and uptime requirements, reliance on cloud-only services was not feasible.
  • Zone-Based Complexity: The mall required individual IAQ profiles for more than 30 distinct spaces.

The Solution

At the core of the solution is the Seeed Studio reComputer R1000, used as the local brain of the building. Sensgreen’s platform was deployed as a Docker container directly on the R1000, which acts as the main integration and analytics hub.

Architecture Overview:

  • Sensor Layer:
    • Wireless LoRaWAN devices for indoor air quality (CO₂, PM2.5, VOC, humidity)
IAQ Sensors Deployed All Over The Mall
  • Gateway & Network Layer:
    • Private LoRaWAN network within the mall
    • R1000 handles LoRaWAN packet forwarding and device management
  • Computation Layer(R1000):
    • Runs Sensgreen’s containerized AI analytics engine
    • Aggregates, filters, and analyzes real-time data
    • Sends commands or alerts to connected systems
Seeed Studio reComputer R1000 Deployed in BMS Room
  • Integration Layer:
    • Connects to the mall’s BACnet-based BMSto automate HVAC control
    • Operates without cloud dependency for latency-critical actions
Sensgreen BMS Connector Application Runs on reComputer R1000

Project Results

  • ✅ 100% local processing enabled with Docker deployment on R1000
  • ✅ 30+ monitored zones across the mall
  • ✅ Air quality data now directly drives HVAC adjustments via BACnet
  • ✅ Significant reduction in potential mold riskin underground spaces
  • ✅ Staff can view real-time environmental data in a centralized dashboard
  • ✅ Modular design allows expansion to new zones and device types easily
Sensgreen Smart Building Platform Runs on reComputer R1000

Why Seeed Studio & reComputer R1000?

  • Industrial-grade hardwaresuitable for 24/7 building environments
  • Compact, fanless, and ideal for deployment inside existing electrical panels
  • Support for Docker and edge-first computing makes it a perfect match for local AI analytics
  • Proven compatibility with LoRaWAN, MQTT, BACnet, and more
  • Enabled a smooth integration path without disrupting legacy systems

About Author

Calendar

June 2025
M T W T F S S
 1
2345678
9101112131415
16171819202122
23242526272829
30