Introducing the Vibration Anomaly Detection Kit for XIAO ESP32-S3, No-Code Vibration Detection with SenseCraft AI
By Kezang Loday 5 months agoWe’re thrilled to introduce the Vibration Anomaly Detection Kit for XIAO ESP32-S3—a compact, efficient, and intelligent edge solution designed for real-time vibration monitoring and early fault detection. Whether you’re working with industrial machinery, smart appliances, or structural monitoring systems, this kit empowers you to stay ahead of mechanical failures with minimal setup.
Smarter Sensing, Simpler Setup
Built around the ultra-low-power Seeed Studio XIAO ESP32-S3, the kit integrates seamlessly with the Grove ecosystem, including a Grove 3-Aaxis Aaccelerometer and a plug-and-play Grove Base for XIAO Shield with battery support. It’s engineered for developers and integrators who need a reliable, fast, and lightweight anomaly detection system.
Key Features
- Real-time Vibration Monitoring using 3-axis accelerometer data
- Fast Learning with just a few seconds of normal data
- Anomaly Detection via lightweight Euclidean distance metrics (GEDAD algorithm)
- On-Device Inference – no internet needed
- Low Power Hardware powered by XIAO ESP32-S3, ideal for battery-based setups
- SenseCraft AI Integration – Visualize, tune, and configure with intuitive web UI
- Fully Open Source for ultimate flexibility
Real-World Applications
This kit is perfect for:
- Predictive Maintenance – Pumps, motors, conveyor belts
- Smart Appliances – Washing machines, refrigerators, HVAC systems
- Structural Health Monitoring – Bridges, buildings, historical monuments
- Vehicle & Asset Tracking – Shock monitoring during transport or use
Web-Based Vibration Detection with SenseCraft AI
Traditional vibration analysis often requires cloud computing and large datasets. This kit flips that model—by learning a “normal” vibration profile quickly and running detection directly on the device, you get immediate feedback, no cloud dependency, and maximum privacy thanks to our web-based no-code AI model training and deployment platform SenseCraft AI.
The Vibration Anomaly Detection Kit for XIAO ESP32-S3 achieves comprehensive vibration anomaly detection through the collaborative work of an embedded GEDAD (Gyroscope Euclidean Distance Anomaly Detection) algorithm and the SenseCraft AI platform. Specifically, the kit’s three-axis accelerometer first collects vibration data from the device, which is processed by XIAO ESP32-S3 before being fed into the GEDAD algorithm for analysis. The GEDAD algorithm establishes a baseline template by learning normal vibration patterns and identifies anomalies using Euclidean distance calculations. Meanwhile, the SenseCraft AI platform provides an intuitive user interface that enables users to easily perform data collection, model training, parameter adjustment, and real-time monitoring, making this professional vibration detection algorithm readily applicable to real-world scenarios for engineers and maintenance personnel.
Watch the Kit in Action with SenseCraft AI:
GEDAD (Gyroscope Euclidean Distance Anomaly Detection) is a lightweight algorithm designed for detecting abnormal vibrations in mechanical systems. It’s one of the first core algorithms within our R&D team’s cross-platform framework AcousticsLab for sound and vibration analysis. It works in two phases: first, it learns what “normal” vibration looks like by collecting a short sample of data during normal operation and creating a template. Then, in real-time monitoring, it compares new vibration data against this template using Euclidean distance calculations. If the new data matches closely with the template, it’s considered normal; if it differs significantly, it’s flagged as abnormal. What makes GEDAD particularly practical is that it requires minimal training data, runs efficiently on simple microcontrollers, and doesn’t need examples of abnormal behavior to work effectively – making it ideal for real-world applications in predictive maintenance and equipment monitoring.
You can check out the detailed software backbone of the GEDAD algorithm and SenseCraft AI here. You can also read a step-by-step tutorial on how easy it can be to set up your first vibration detection system with the Kit.
Get Yours Today!
Whether you’re an industrial engineer, IoT developer, or embedded systems enthusiast, the Vibration Anomaly Detection Kit delivers edge intelligence in a plug-and-play format—ready to deploy in real-world scenarios.
Ready to revolutionize your maintenance workflow or develop smart anomaly-aware systems? Get started now with:
Stay tuned for more updates from Seeed Studio XIAO, and keep innovating!
End Note
Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:
🤖️ Cool Projects from the Community to get inspiration and tutorials
📰 Product Updates: firmware update, new product spoiler
📖 Wiki Updates: new wikis + wiki contribution
📣 News: events, contests, and other community stuff
Please click the image below👇 to subscribe now!