Jetson Xavier Reaches End of Life: Your Migration Path to Orin and a Clearance Sale You Won’t Want to Miss

EOL Notice: Jetson Xavier is EOL

NVIDIA has officially announced to phase out the entire Jetson Xavier family, including Jetson Xavier NX, Jetson AGX Xavier, and Jetson TX2i. Therefore all Seeed reComputer J20 products will be discontinued We recommend customers migrating to NVIDIA Orin Nano and NVIDIA Orin NX platforms.

Migration Path: Jetson Orin Nano 8GB or Orin NX 8GB

For Xavier NX 8GB users, we recommend migrating to Jetson Orin Nano 8GB (same power and cost class) or Jetson Orin NX 8GB (a significant performance step up). Both modules have the same memory size while bringing boost in performance. Both modules are active, mainstream products with JetPack 6 and Jetpack 7 support and ongoing updates, keeping your platform software-supported for years to come.

For Xavier NX 16GB users, we recommend migrating to Jetson Orin NX 16GB, which will be a significant upgrade from Xavier NX 16GB in terms of AI performance, while featuring same memory capacity (16GB).

Specification Comparison

Xavier NX 8GB vs Orin Nano 8GB and Orin NX 8GB

Xavier NX 8GBOrin Nano 8GBOrin NX 8GB
AI Performance21 TOPS40 TOPS67 TOPS (Super mode)70 TOPS117 TOPS (Super mode)
GPU384-core Volta512-core Ampere1024-core Ampere
Memory8GB LPDDR4x8GB LPDDR58GB LPDDR5
Power10-20 W7-25 W10-40 W
JetPack SupportEnds at JetPack 5.1.5Jetapck 7.xJetpack 7.x

Xavier NX 16GB vs Orin NX 16GB

Xavier NX 16GBOrin NX 16GB
AI Performance21 TOPS100 TOPS157 TOPS (Super mode)
GPU384-core Volta1024-core Ampere
Memory16GB LPDDR4x16GB LPDDR5
Power10-20 W10-40 W
JetPack SupportEnds at JetPack 5.1.5Jetapck 7.x

Why Migration Is Easier Than You Think

Shared software baseline: Xavier NX and the Orin family share the JetPack 5 baseline. Swap in the Orin module, validate your hardware on your existing JetPack 5 environment, then move to JetPack 6 when you are ready. It is a staged migration, not a cold-start rewrite.

Hardware compatibility: Seeed reComputer Orin products bring almost identical IO’s and peripherals as Xavier products. If you choose Orin Nano, confirm carrier board compatibility with your supplier. In terms of performance, Orin NX 8GB delivers roughly 5.5x the AI compute of Xavier NX, while Orin Nano 8GB triples it — with better energy efficiency.

A platform that keeps evolving: JetPack 7 brings CUDA 13.2, TensorRT 10.16, and Ubuntu 24.04, with further enhancements such as Super Mode, agentic skills and memory optimization — none of which will ever reach the Xavier platform.

Migration options: reComputer selection guide

For Xavier NX migration options, here are the selection guide:

EOL PlatformMigration Platform
ProductModuleProductModule
reComputer J2021Xavier NX 8GBreComputer J3011Orin Nano 8GB
reComputer J4011Orin NX 8GB
reComputer Industrial J2011reComputer Industrial J3011Orin Nano 8GB
reComputer Industrial J4011Orin NX 8GB
reComputer J2022Xavier NX 16GBreComputer J4012Orin NX 16GB
reComputer Industrial J2012reComputer Industrial J4012

Xavier NX Clearance Sale: Up to 66% Off

Before you migrate: if you need spare units for existing Xavier deployments, replacement stock for field service, or simply a low-cost development and test platform, now is the best time to buy. The following Xavier NX-based systems are on clearance — while stocks last:

SKUProductDiscount
102110642A206 Mini PC with 128GB SSD-66%
102110637Jetson SUB Mini PC Kit-60%
114110147Mini AI Computer A203 – with Jetson Xavier NX 8GB-59%
102110641A205 Mini PC with 256GB SSD-58%

All Xavier NX products above are clearance sale items. Limited stock — while supplies last.

About Author

Calendar

August 2026
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31