Product Details
Wiki & Learn
Reviews
Download PDF

Description

A203 Mini PC is a powerful and extremely small intelligent edge computer to bring modern AI to the edge, the smaller form factor than the Jetson NX Developer Kit delivers the same AI power for up to 21 TOPs. For smart cities, security, industrial automation, smart factories, and other edge AI solution providers, A203 Industrial Mini PC combines exceptional AI performance, and sufficient storage with a rich set of IOs— HDMI, 2x USB3s, RS232, I2Cs, and GPIOs, supports operating range from -20°C to 80°C for AI embedded industrial and functional safety applications in a power-efficient, small form factor.

 

Features

  • Extremely small form factor full system: 100mm x 44mm x 59mm edge AI box packs Jetson Xavier NX 8GB production module, rich-interfaces carrier board, 128 GB NVME SSD, WIFI module, heatsink, fan, and enclosure case.
  • Advanced embedded AI system: 384 NVIDIA CUDA® Cores, 48 Tensor Cores, 6 Carmel ARM CPUs, and two NVIDIA Deep Learning Accelerators (NVDLA) engines.
  • Built with rich sets I/Os A203 carrier board: 1 x RJ45 Gigabit Ethernet, 1x HDMI, 1x Audio Jack, 2x USB 3, 1x Micro USB, CAN, microSD Card Slot, reset button.
  • Energy efficient: +9V to +19V DC Input @ 3A, Jetson Xavier NX module delivers server-class performance—up to 14 TOPS at 10W or 21 TOPS at 15W or 20W.
  • Pre-installed NVIDIA JetPack 5.0.2: support the entire Jetson software stack and various developer tools for building fast and robust AI application provided by Seeed Edge AI partners, helps develop innovative AI solution for manufacturing, logistics, retail, service, agriculture, smart city, healthcare, and life sciences, etc 
  • Certifications: FCC, CE, RoHS

Jetson Xavier NX delivers up to 21 TOPS, making it ideal for high-performance computing and AI in embedded and edge systems. Combined with over 59.7GB/s of memory bandwidth, video encoded and decoded, these features make Jetson Xavier NX the platform of choice to run multiple modern neural networks in parallel and process high-resolution data from multiple sensors simultaneously.

Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases,s and developer tools at Seeed Jetson Ecosystem!

Ready for development 

A203 Mini PC is pre-installed with Jetpack 5.0.2, ideal for developing AI systems deployed at smart factories, automated optical inspection, and other AIoT embedded systems with entire Jetson software stack and various developer tools for building fast and robust AI applications provided by Seeed Edge AI partners.

Edge Deployment made easy 

A203 Mini PC built with Jetson Xavier NX module supports alwaysAI Accelerated Edge Deployment. You can train a brand new custom model just in hours, or you can even use choose one of 130+ pre-trained models from the always dashboard, deploy it to A203 Mini PC, and build a computer vision application within minutes! alwaysAI removes barriers to machine learning expertise requirements and makes creating computer vision apps easy, fast and effective.

With the deployment engine, you can OTA containerization and device monitoring in production mode, Run the application in offline mode and Auto-start the application on boot. 

With an extensive library of Python APIs, you can also customize any AI application, and also push real-time analytics to platforms such as Data Lakes and BI tools for further data visualization. 

Perfect for intelligent video analytics and industrial automation use

With the help of the NVIDIA® TensorRT library and Deepstream framework, you can get the maximum of the NVIDIA® Jetson™ processors. With all the optimizations applied, it is not a surprise to achieve desktop GPU-level framerates with deep learning algorithms in embedded form factors. Following our tutorial, you can efficiently run a custom YOLOv5 object detection model with 60 FPS with an image size of 640x640 at INT8 quantization.

Applications Reference

We also have the following use case and application example compatible with Xavier NX to help you take reference.

Compare A203 Mini PC and Jetson Xavier NX Dev Kit Specs

 A203 Mini PCNVIDIA Jetson Xavier NX Developer Kit
ModuleNVIDIA JETSON XAVIER NX
AI Performance21 TOPs(INT8)
CPU6-core 64-bit CPU, NVIDIA Carmel ARMv8.2
GPU384-core NVIDIA Volta GPU
Memory8 GB 128-bit LPDDR4x 59.7GB/s
Storage128GB M.2 NVME SSD, MicroSD slotMicroSD card slot
Display1*HDMI Type A1*HDMI Type A; 1*DP
Video decoder2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265)
2x 4K @ 30 | 6x 1080p @ 60 | 16x 1080p @ 30 (H.264)
2x 8K30 | 6x 4K60 | 12x 4K30 | 22x 1080p60 | 44x 1080p30 (H.265)
2x 4K60 | 6x 4K30 | 10x 1080p60 | 22x 1080p30 (H.264)
Gigabit Ethernet1*RJ45 Gigabit Ethernet Connector (10/100/1000)
OSJetPack 5.0.2without OS installed
USB4*USB3.0(USB 2.0 Integrated), 1*Micro USB4 * USB 3.1 Type A Connector;
1 * Micro-USB port for Device mode;
CSI Camera1 * CSI2*CSI
M.2 KEY E1*M.2 Key E(WiFi/BT included)
Industrial Interface

1x RS232, 1xCAN

-
M.2 KEY M

1x M.2 KEY M (include NVMe SSD)

1x M.2 KEY M
RTC1*RTC Socket-
Multifunctional port1* 40-Pin header
Others1x I2S(3.3V Level);2x I2C Link (+3.3V I/O);5x GPIO;1x UART;2x SPIGPIO, I2C, I2S, SPI, UART
Power9V to 19V DC Input @ 3ADC Jack 19V 4.74A (MAX 90W)
Mechanical100mm x 50mm x 59mm130mm x120mm x 50mm

Hardware Overview

Part List

 

A203 Mini PC

 

x1

 

Antenna

 

x2

 

Power adapter(Without Power cord )

 

x 1

 

FAQ

What kinds of 4G/5G/WiFi modules can I use?

 

 

 

Module tested

 

4G

 

EM05-E(EM05EFA-512-SGAS)

 

5G

 

Quectel RM500UCNAB-D10-SNADA

 

WiFi/BT

 

8265.NGWMG.NV 949399

 

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

A203 Mini PC with Jetson Xavier NX 8GB module, 128GB SSD, 2xUSB 3, RS232, WiFi/BLE, Aluminum case, Pre-installed JetPack 5.0.2

SKU 114110147

A203 Mini PC is a powerful and extremely small intelligent edge computer to bring modern AI to the edge, the smaller form factor than the Jetson NX Developer Kit delivers the same AI power up to 21 TOPs. The full system comes with a rich set of IOs— HDMI, USBs, RS232, CAN, etc.

USD$288.00
$699.00
Save $411.00(59%)
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy