Product Details
Wiki & Learn
Reviews
Download PDF

Description

Design for industrial use, A205-E Mini PC combines exceptional AI performance, and sufficient storage with a rich set of IOs— HDMI, USBs, RS485, RS232, CAN, I2Cs, and SPIs for AI-embedded industrial and functional safety applications in a power-efficient, small form factor. The passive thermal design that can meet industrial standards such as anti-vibration and anti-static supports operating range from -25°C to 80°C. 

Features

  • Industrial fanless edge AI box: at a dimension of 205mm x 130mm x 65mm packs Jetson Xavier NX 8GB production module, rich-interfaces carrier board, 128GB NVME SSD, WIFI module, and enclosure case.
  • Advanced embedded AI system: 384 NVIDIA CUDA® Cores, 48 Tensor Cores, 6 Carmel ARM CPUs, and two NVIDIA Deep Learning Accelerators (NVDLA) engines.
  • Rich set of I/Os and industrial communication: 2x Gigabit Ethernet, 2x HDMI, 1x Audio Jack, 4x USB 3,1xUSB 2, 1xRS232, 1xRS485, 1xCAN, 1x Type C, 1x microSD Card Slot, 2x I2C, 1xSPI, 2xLED state.
  • Pre-installed NVIDIA JetPack 5.0.2: support the entire Jetson software stack and various developer tools for building fast and robust AI application provided by Seeed Edge AI partners, helps develop innovative AI solution for manufacturing, logistics, retail, service, agriculture, smart city, healthcare, and life sciences, etc 
  • Cetifications: FCC, CE, RoHS

Jetson Xavier NX delivers up to 21 TOPS, making it ideal for high-performance computing and AI in embedded and edge systems. Combined with over 59.7GB/s of memory bandwidth, video encoded and decoded, these features make Jetson Xavier NX the platform of choice to run multiple modern neural networks in parallel and process high-resolution data from multiple sensors simultaneously. 

Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem!

Ready for development 

A205-E Mini PC is pre-installed with Jetpack 5.0.2, ideal for developing AI systems deployed at smart factories, automated optical inspection, and other AIoT embedded systems with entire Jetson software stack and various developer tools for building fast and robust AI applications provided by Seeed Edge AI partners.

Edge Deployment made easy 

A205-E built with Jetson Xavier NX module supports alwaysAI Accelerated Edge Deployment. You can train a brand new custom model just in hours, or you can even use choose one of 130+ pre-trained models from the always dashboard, deploy it to A205-E Mini PC, and build a computer vision application within minutes! alwaysAI removes barriers to machine learning expertise requirements and makes creating computer vision apps easy, fast and effective.

With the deployment engine, you can OTA containerization and device monitoring in production mode, Run the application in offline mode and Auto-start the application on boot. 

With an extensive library of Python APIs, you can also customize any AI application, and also push real-time analytics to platforms such as Data Lakes and BI tools for further data visualization. 

Perfect for intelligent video analytics and industrial automation use

With the help of the NVIDIA® TensorRT library and Deepstream framework, you can get the maximum of the NVIDIA® Jetson™ processors. With all the optimizations applied, it is not a surprise to achieve desktop GPU-level framerates with deep learning algorithms in embedded form factors. Following our tutorial, you can efficiently run a custom YOLOv5 object detection model with 60 FPS with an image size of 640x640 at INT8 quantization.

Applications Reference

Jetson software stack begins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development. JetPack includes the Jetson Linux Driver package which provides the Linux kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jetson platform. It also includes security features, over-the-air update capabilities, and much more.

Powered by the Xavier NX module is ideal for building autonomous applications and complex AI tasks of image recognition, object detection, pose estimation, semantic segmentation, video processing, and many more. We have the following use case and application example compatible with Xavier NX to help you take reference.

 

Compare A205-E Industrial Mini PC and Jetson Xavier NX Dev Kit Specs

 

 A205-E Mini PCNVIDIA Jetson Xavier NX Developer Kit
ModuleNVIDIA JETSON XAVIER NX
AI Performance21 TOPs(INT8)
CPU6-core 64-bit CPU, NVIDIA Carmel ARMv8.2
GPU384-core NVIDIA Volta GPU
Memory8 GB 128-bit LPDDR4x 59.7GB/s
Storage128GB M.2 NVME SSD,
MicroSD card slot
MicroSD (Card not included)
Display2*HDMI Type A1*HDMI Type A; 1*DP
Video decoder2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265)
2x 4K @ 30 | 6x 1080p @ 60 | 16x 1080p @ 30 (H.264)
2x 8K30 | 6x 4K60 | 12x 4K30 | 22x 1080p60 | 44x 1080p30 (H.265)
2x 4K60 | 6x 4K30 | 10x 1080p60 | 22x 1080p30 (H.264)
Gigabit Ethernet2*RJ45 Gigabit Ethernet Connector (10/100/1000)1*RJ45 Gigabit Ethernet Connector (10/100/1000)
OSJetPack 5.0.2without OS installed
Wifi/BLEPre-installed M.2 E Wifi & BLE module
USB4x USB 3.0 Type A;
1x USB 2.0 Type C ;
4 * USB 3.1 Type A Connector;
1 * Micro-USB port for Device mode;
Industrial Interfaces1 x RS485 ;1 x RS232-
Cameracamera connector (compatible with CSI and GMSL)2xCSI
SPI BUS1X SPI Bus(+3.3V Level) 
RTC1*RTC Socket-
Multifunctional port 1* 40-Pin header
FAN1* FAN(5V PWM)
CAN1x CAN
Others
2x LED STATE
2x I2C Link(+3.3V I/O)
I2C, I2S, UART
Power9V-36V DCDC Jack 19V 4.74A (MAX 90W)
Mechanical209mm x 130mm x 66 mm130mm x120mm x 50mm

Hardware overview

 

Part List

 

 

A205E Mini PC

 

 

x1

 

 

Antenna

 

 

x2

 

 

Power adapter-19V/4.74A (MAX 90W)(Without Power cord )

 

 

x 1

 

FAQ

What kinds of 4G/5G/WiFi modules can I use?

 

 

 

Module tested

 

4G

 

EM05-E(EM05EFA-512-SGAS)

 

5G

 

Quectel RM500UCNAB-D10-SNADA

 

WiFi/BT

 

BL-M8723DU1

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

A205E Mini PC, with Jetson Xavier NX 8GB module, 128GB SSD, 2xHDMI, 2xGbE. 4xUSB 3, RS232, RS485, WiFi/BLE, Aluminum case, Pre-installed JetPack 5.0.2

SKU 114110148

A205-E Industrial Mini PC is a fanless edge AI supercomputer for industry 4.0 AI application. Combines Jetson Xavier NX module, 128GB SSD storage, and dual GbE, with a rich set of IOs— HDMIs, USBs, RS485, RS232, CAN, I2Cs, and SPIs, it is an ideal device for AI-embedded industrial and functional applications in a power-efficient, small form factor.

USD$999.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy