Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note

Jetson AGX Orin 32GB H01 Kit has been discontinued.
  • Brilliant AI Performance for production: on-device processing with up to 200 TOPS AI performance with low power and low latency, which offers up to 10X the performance of Jetson Xavier NX and up to 6X the performance of Jetson AGX Xavier.
  • Hand-size edge AI device: compact size at 107mm x 106.4mm x 70.5mm, includes Jetson AGX Orin™ production module, a heatsink with a cooling fan, enclosure, and a power adapter.
  • Expandable with rich I/Os: PCIe X16, GbE, 10GbE, 3x USB 3.2, HDMI 2.1, M.2 Key M, M.2 Key E, 2.4/5GHz Wi-Fi, Bluetooth, 16 lane MIPI CSI-2, 40-Pin header.
  • Accelerate solution to market: pre-installed JetPack 5.1.4, Linux OS BSP, support Jetson software and leading AI frameworks and software platforms.The default account is username: nvidia, password: nvidia.

Specification

Specifications

Jetson AGX Orin 32GB H01 Kit

NVIDIA® Jetson AGX Orin™ Developer Kit: smallest and most powerful AI edge computer - Seeed Studio

 

AI Performance

 

200 TOPS

 

275 TOPS

GPU

1792-core NVIDIA Ampere GPU with 56 Tensor Cores

NVIDIA Ampere architecture with 2048 NVIDIA® CUDA® cores and 64 Tensor Cores

CPU

8-core NVIDIA Arm® Cortex A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3

12-core Arm® Cortex®-A78AE v8.2 64-bit CPU 3MB L2 + 6MB L3

Memory

32 GB 256-bit LPDDR5 204.8 GB/s

DL Accelerator

2 x NVDLA v2.0

Vision Accelerator

1 x PVA v2.0

Storage

64GB eMMC 5.1

Video Encoder

1x 4K60 | 3x 4K30 | 6x 1080p60 | 12x 1080p30 (H.265) 1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30 (H.264)

2x 4K60 | 4x 4K30 | 8x 1080p60 | 16x 1080p30 (H.265)

Video Decoder

1x 8K30 | 2x 4K60 | 4x 4K30 | 9x 1080p60| 18x 1080p30 (H.265) 1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30 (H.264)

1x 8K30 | 3x 4K60 | 6x 4K30 | 12x 1080p60| 24x 1080p30 (H.265)

Display

1* HDMI 2.1

1* DisplayPort 1.4a (+MST)

Camera

1* 16 lane MIPI CSI-2 connector

Networking

1* GbE

1* 10GbE

1* 10GbE

USB

2x USB 3.2 Type-A (Integrated USB 2.0), 1x USB 3.2 Type-C (Integrated USB 2.0)

2x USB 3.2 Gen2 Type-Cwith USB-PD support

4x USB 3.2 Gen2 Type-A

USB 2.0 Micro-B

 

M.2 Key M

1* M.2 Key M

M.2 Key E

1* M.2 Key E (pre-installed WIFI+BT:BL-M8822CP1

/

Fan

1* 4-pin fan (5V PWM)

1* 4-pin fan

microSD card slot

1 * microSD card slot

Audio Jack

1* 3.5mm audio jack

/

RTC

2-pin RTC

RS485

1* RS485(3P 1.5mm pitch)

/

RS232

1* RS232(3P 1.5mm pitch)

/

Others

40-pin header, 1* SPI Bus(+3.3V Level), 6* GPIO(+3.3V Level), 1x CAN, Force Recovery, Reset and Power ON/ OFF buttons, 12V/2A 2-pin power output

40-pin header, 12-pin automation header, 10-pin audio panel header, 10-pin JTAG header, Force Recovery, and Reset buttons

Power Supply

9~20V DC Input @ 8A

19V via USB Type-C

Mechanical

107mm x 106.4mm x 70.5mm

110mm x 110mm x 71.65mm

Operating Temperature

-25 ⁰C to +70 ⁰C

0 ⁰C to 35 ⁰C

Hardware Overview

DC Jack connector(Please disregard the silkscreen on the housing, and use following table as power polarity reference):

Plug Center

Positive (+)

Outer Shell

Negative (-)

Top View

Bottom View

Product Change Log:

  • 2024/11/25, upgrade the A605 carrier board version to V2.3. There are some modifications.
    • changed the 5V power supply solution(replace the power IC with TI TPS5301DGS) to solve the problem of device reboot caused by using some USB devices with high dynamic current.
    • optimized PCB layout.
    • replaced Wi-Fi module with BL-M8822CP1, updated the software driver at the same time.

DC Jack connector(Please disregard the silkscreen on the housing, and use following table as power polarity reference):

Plug Center

Positive (+)

Outer Shell

Negative (-)

Application

Jetson AGX Orin 32GB H01 Kit is ideal for building autonomous applications and complex AI tasks of image recognition, object detection, pose estimation, semantic segmentation, video processing, and many more. The following are few of the applications that have been tested with Xavier NX and you can take them for reference in order to build applications using AGX Orin as well.

Find in the Jetson Community Resources page tools and tutorials the community has created to power your development experience, and check out the Community Projectspage to inspire your next project!

Certification

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Part List

Jetson AGX Orin 32GB

×1

Seeed carrier board

×1

Aluminum heatsink with fan

×1

Aluminum case

×1

19V/4.74A(Barrel Jack 5.5/2.5mm) power adapter

×1

Wi-Fi/BT module(BL-M8822CP1)

x1

Jetson AGX Orin 32GB H01 Kit with Jetson AGX Orin 32GB Module

SKU 114110207

AGX Orin 32GB H01 has been discontinued. For replacement, please see reComputer Mini J5011  and reComputer Classic J5011 with AGX Orin 32GB.

Jetson AGX Orin 32GB H01 Kit is built with Jetson AGX Orin 32GB Module, offering 200 TOPs AI performance. Provide rich interfaces including PCIe X16, GbE, 10GbE, 3* USB 3.2, HDMI 2.1, M.2 Key M, M.2 Key E, 16 lane MIPI CSI-2, 40Pin header. The kit is pre-installed with JetPack 5.1.2.

USD$1449.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy