
Note
Jetson Xavier NX System on Module | ||
AI Performance | reComputer J2021, Xavier NX 8GB | |
GPU | 384-core NVIDIA Volta™ architecture GPU with 48 Tensor Cores | |
CPU | 6-core NVIDIA Carmel Arm®v8.2 64-bit CPU 6MB L2 + 4MB L3 | |
Memory | 16 GB 128-bit LPDDR4x 59.7GB/s | 8GB 128-bit LPDDR4x 59.7GB/s |
Storage | 16 GB eMMC 5.1 | |
Video Encoder | 2x 4K60 | 4x 4K30 | 10x 1080p60 | 22x 1080p30 (H.265) | |
Video Decoder | 2x 8K30 | 6x 4K60 | 12x 4K30 | 22x 1080p60 | 44x 1080p30 (H.265) | |
Carrier Board | ||
Storage | 1x M.2 Key M PCIe | |
Networking | Ethernet | 1x RJ45 Gigabit Ethernet Connector (10/100/1000) |
M.2 KEY E | 1x M.2 Key E | |
I/O | USB | 4x USB 3.1 Type A Connector; 1x USB Type-C (Device mode) |
CSI Camera | 2x CSI Camera (15 pos, 1mm pitch, MIPI CSI-2 ) | |
Display | 1x HDMI Type A; 1x DP | |
Fan | 1x FAN connector(5V PWM) | |
CAN | 1x CAN | |
Multifunctional Port | 1x 40-Pin Expansion header | |
RTC | RTC 2-pin RTC socket | |
Power | 9-16V DC | |
Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 58.5mm (with case) |
Installation | Desk, wall-mounting | |
Operating Temperature | -10℃~60℃ | |
Warranty | 1 Year | |
reComputer J202 carrier board, included in the full system - reComputer J2021
Desktop, Wall Mount, Expandable, or Fit in Anywhere
The difference between them is memory. The module on the reComputer J2021 is Jetson Xavier 8GB. If you require more memory, the J2022 with Jetson Xavier 16GB may meet your needs.
Yes, the reComputer J2022 carrier board J202 supports both the Jetson Nano module and the Jetson Xavier module.
CR1220 and ML1220. The non-rechargeable design of the RTC circuit of the carrier board allows both rechargeable and non-rechargeable RTC batteries to be used.
Acrylic Cover | 1x |
Aluminium Frame | 1x |
Jetson Xavier NX module | 1x |
Aluminum heatsink with fan | 1x |
Carrier board | 1x |
12V/5A(Barrel Jack 5.5/2.5mm) Power Adapter (Power cable not included) | 1x |
We will not include a power cord, please choose a suitable form according to your country.
We will not include a 3V RTC battery (CR1220)
Note
reComputer J20 has been discontinued due to EOL of NVIDIA® Jetson Xavier™ NX modules. Please migrate to NVIDIA® Jetson Orin™ Nano/NX plaform per NVIDIA suggestions. See reComputer J3011 or reComputer J4011 for more details.
A hand-size edge AI device with NVIDIA Jetson Xavier NX 8GB SoM, pre-built Jetpack 5.1.1, 4x USB 3.2, HDMI, GbE, carrier board also includes M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, 40-pin and more.