
Note
Slamtec Mapper M2M2 is the newest version of Slamtec Mapper M2M1, The main difference is that the version M2M2 can support 5V power supply and the version M2M1 supports wide voltage and POE power supply. The performance, size, outlook between M2M2 and M2M1 are not different.
Slamtec Mapper M2M2 is an industrial-grade LiDAR. Different from the normal LiDAR, M2M2 has the ability to work in some severe surroundings. SLAMTEC Mapper uses high-performance SLAM map optimization engine and SharpEdge™ fine-mapping technology, which can actively detect and correct closed-loop, and achieve 100,000 square meters high-precision map and pose. SLAMTEC Mapper can work without additional sensors or data input. Because of the built-in 9-DOF inertial navigation system, SLAMTEC Mapper in the hand-held mapping mode can work normally in a fluctuating environment with inclination, to ensure the best map data quality.
SLAMTEC Mapper provides a complete SDK development kit, mobile phone, and PC-side evaluation tools to facilitate users to expand development and data acquisition. At the same time, combined with the supporting ROS driver, the generated map and pose data can be directly used in the ROS environment, which is fully compatible.
Slamtec Mapper adopts SLAMTEC third-generation high-performance SLAM graph optimization engine and SharpEdge™ mapping technology to realize a high accurate thousand-square-meter map building and real-time localization, and it can actively detect the closed-loop and correct map. The mapper is an ideal choice for users to realize mapping and re-localization in various complicated scenarios and output map and localization data that meets users' expectations.
With a built-in inertial navigation system with nine degrees of freedom, Slamtec Mapper can work properly in tilting and shaky hand-held mode and ensure an excellent map data quality. In addition, it supports to move fast with a maximum speed of 2m/s.
Whether in a complicated indoor environment or an outdoor environment with direct daylight, Slamtec Mapper shows a good performance in mapping and localization in those complicated scenarios.
Slamtec Mapper provides completed cross-platform SDK and tools both on the phone and PC side for users to evaluate, develop and use. Through a matched ROS driver, you can integrate the generated map and localization data into the ROS environment seamlessly.
Slamtec Mapper is not only a mapper for mapping and localization, but you can also use it directly as a laser range scanner. Via SDK or ROS node, you can easily put the data of the laser range scanner into the user's current system.
With built-in access point and station mode WiFi as well as 100M Ethernet port, you can get the real-time map and localization data generated by Slamtec Mapper through the designed mobile application.
| Model | M1M1 | M2M2 |
|---|---|---|
| Distance Range | 20m | 40m |
| Sample Rate | 7K | 9.2K |
| Max Mapping Area | 300m x 300m | 300m x 300m |
| Resolution | 5cm | 5cm |
| Max Moving Speed | 1m/s | 2m/s |
| Max Rotate Speed | TBD | TBD |
| Re-localization Accuracy | <0.02m | <0.02m |
| Map Optimization Duration | About 1 hour | About 1 hour |
| Slope Angle | ±3° | ±3° |
| Data Refresh Rate | 8Hz | 10Hz |
For your convenience, we made a table comparing different RPLiDARs so you can easily pick one that suits your project!
| Item | Measurement Performance | ||||
|---|---|---|---|---|---|
| Distance Range | Measurement Resolution | Angular Resolution | Sample Rate | Working Environment | |
| RPLIDAR A1M8-R6 | 0.15m -12m | <0.5 mm | ≤1° | 2000-8000 Hz | Indoor |
| <1% of actual distance * | |||||
| RPLIDAR A2M6 | 0.2m – 18m | <0.5 mm | ≤0.9° | 2000-8000 Hz | Indoor |
| <1% of actual distance * | |||||
| RPLIDAR A2M8 | 0.15m -12m | <0.5 mm | ≤0.9° | 2000-8000 Hz | Indoor |
| <1% of actual distance * | |||||
| RPLIDAR A3M1 | White objects: 25 m | 0.225° | 16 kHz or 10 kHz | Indoor & Outdoor | |
| Black objects: 10 m | |||||
| RPLIDAR S1 | White Objects: 40m | 3cm | 0.313°-0.587° | 9200 Hz | Indoor& Outdoor |
| Black Objects: 10m | |||||
| RPLIDAR S2 | White Objects: 30m | 5cm | 0.12° | 32 kHz | Indoor& Outdoor |
| Black Objects: 10m | |||||
| SLAMTEC MAPPER M1M1 | 20m | 5cm | 7000 Hz | Indoor & Outdoor | |
| SLAMTEC MAPPER M2M2 | 40m | 5cm | 9200Hz | Indoor & Outdoor | |
Note
Please download the offline version of Robostudio while testing. Click here: RoboStudio 20 v1.7.5_rtm.rar
Slamtec Mapper M2M2 is an industrial-grade LiDAR. Different from the normal LiDAR, M2M2 has the ability to work in some severe surroundings.