Product Details
Wiki & Learn
Reviews
Download PDF

Description

RPLIDAR S2 is a 360-degree DToF(Time of Flight) laser sensing scanner that samples up to 32 kHz, capable of generating 2D point cloud map information up to 18m radius, within 30 mm precision, for up to 5 years. It suits for anywhere, for both indoor and outdoor installation, with small, compact, high light resistance, reliable IP65, and Class One eye safety rating design.

This next-generation low-cost, high-performance laser scanner will be your great instrument in mapping, robot positioning, navigation, object/environment modeling, or other practical applications.

 

Feature

  • 360 Degree DToF Laser Ranging Scanner: Generate 2D point cloud map information up to 18m radius, within 30mm precision
  • Stunning Sampling Capability: Up to 32KHz measurement frequency, 10Hz rotational speed, resist up to 80000 lux light
  • Prolong Operation Life: Apply OPTMAG light magnetic fusion technology for support up to five years of reliable running
  • Suitable for Anywhere: IP65 high ingress protection, small and compact, capable of every indoor and outdoor deployment
  • Certified Output Laser Power: Safe as IEC-60825 Class One eye safety rating

 

Description

RPLIDAR S2L comes with an upgraded product, by increasing the operating performance of hardware and optimizing the internal algorithms. It applies the Direct Time of Flight(DToF) theory that emits and receives the laser pulse to measure the distance by calculating the flight time. Compared to Triangulation Laser Sensor, it performs much higher precision, higher sampling frequency, and longer measuring distance.

As it to say, what the RPLIDAR S2L brings 360 degrees, 18M radius, 32 kHz light detection and ranging, 0.12 angular resolution by 10Hz rotational speed, within 30mm sensing precision, for 5 years of reliable running.

 

It implements 2D point cloud map information generating and you can deploy it to map, navigate, position robots, model objects,s or other practical use. By its small and compact structure, along with its IEC-60825 Class 1 eye safety rating, the RPLIDAR S2L can perform high standards of operation in your property of which the output laser power is harmless to the human eye.

 

The IP65 design of this precision mechanical equipment is well protected from foreign bodies such as tools, dirt, and liquid water. Additionally, it retains its functionality against high-intensity 80000 lux light. All of these make it suitable for outdoor and field installation, especially capable of working under the big sun on sunny days.

By the sense of its line and science, it will be your ideal choice for architecture exploration.

 

Application

  • Robot navigation and obstacle avoidance
  • Obstacle detecting and avoiding AGV
  • Parking lot monitoring
  • Environment perception and autonomous movement of low-speed unmanned vehicles
  • Multi-point touching and man-machine interaction
  • UV mapping and obstacle avoidance
  • Environment scanning and 3D rebuilding

 

RPLIDAR S2 Series Comparison

 

RPLIDAR Model

 

S2M1

 

S2L

 

S2E

 

Recommended

applications

 

Commercial robot,

Outdoor robot

 

Commercial robot,

Outdoor robot

 

Commercial robot,

Outdoor robot

 

Measuring Range

 

0.05m - 30m

 

0.05m - 18m

 

0.05m - 30m

 

Sampling Frequency

 

32K

 

32K

 

32K

 

Rotational Speed

 

10Hz

 

10Hz

 

10Hz

 

Angular Resolution

 

0.12°

 

0.12°

 

0.12°

 

OPTMAG Supported

 

√

 

√

 

√

 

Motor

 

Brushless

 

Brushless

 

Brushless

 

Motor Driving Supported

 

√

 

√

 

√

 

Dimensions

 

77 x 77 x 38.5 mm

 

77 x 77 x 38.5 mm

 

77 x 77 x 38.5 mm

 

Weight

 

190g

 

190g

 

190g

 

Connect

 

TTL UART Serial (3.3 voltage level)

 

TTL UART Serial (3.3 voltage level)

 

Ethernet UDP

 

System Voltage

 

5V

 

5V

 

12V

 

System Current

 

400mA

 

400mA

 

200mA

 

Power Consumption

 

> 2W

 

> 2W

 

> 2W

 

Temperature Range

 

-10℃ - 50℃

 

-10℃ - 50℃

 

-10℃ - 50℃

 

Angular Range

 

360°

 

360°

 

360°

 

Scan Field Flatness

 

±1.5°

 

±1.5°

 

±1.5°

 

Range Resolution

 

13mm

 

13mm

 

13mm

 

Accuracy

 

≤30mm

 

≤30mcm

 

≤30mm

 

Part List

 

RPLiDAR S2L 360 Degree Laser Range Scanner

 

x1

 

USB adapter

 

x1

 

Micro-USB cable

 

x1

 

Power cable

 

x1

 

Note

Please download the offline version of Robostudio while testing. Click here: RoboStudio 20 v1.7.5_rtm.rar

FAQ

Does the new generation RPLIDAR S series product compatible with other RPLIDAR A series?

Yes, they share the same connectors and are completely compatible with other RPLIDAR A series products.

Certification

HSCODE9031499090
USHSCODE9031499000
UPC
EUHSCODE9013101000
COOCHINA

RPLiDAR S2L 360 Degree Laser Range Scanner - 18M Range, 2D point cloud map, 80000 lux light resistance, IP65, high safety for human eye

SKU 101110081

RPLIDAR S2 is a 360-degree DToF(Time of Flight) laser sensing scanner that samples up to 32 kHz, capable of generating 2D point cloud map information up to 18m radius, within 30 mm precision, for up to 5 years. It suits for anywhere, for both indoor and outdoor installation, with small, compact, high light resistance, reliable IP65, and Class One eye safety rating design.

USD$299.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy