WT32-SC01 is an ESP32 Development board with a 3.5-inch color touch screen. The touch screen enables a new way of interacting with the ESP32. The board is equipped with a graphical user interface (GUI) firmware, which supports graphical drag-and-drop programming and helps users develop a customized control platform.

Eink Display

The Grove – Triple Color E-Ink Display 2.13” is a screen that can still be displayed after power off, we call it E-Paper(electronic paper) or E-Ink. The display is a TFT active matrix electrophoretic display, with interface and a reference system design.The 2.13 inch active area contains 212×104 pixels, and has 1-bit white/black and 1-bit red full display capabilities. 

Arduino oLED & LCD

Grove – 16X2 LCD RGB Backlight is a full-color backlight 16×2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

Community

Arduino_GFX

By 陳亮 at Instructables

Arduino_GFX utilize Arduino native SPI class as basic interface, HWSPI, so Arduino_GFX is already virtually ready for most platform and most display.

TOP 27 Popular Raspberry Pi Displays & Screens

Choosing the right display and screens for your Raspberry Pi projects can make all the difference. However, with so many different sizes and types from HDMI displays, resistive touch displays, TFT displays, e-ink displays and displays with cool RGB matrices, which one should you choose?

join Seeed discord Community

Join Seeed Discord, our developers and community members are ready to help you further.