Product Details
Wiki & Learn
Reviews
Download PDF

Description

I've already started watching movies on my Raspberry Pi, and you are still dealing with cables and a missing mouse. Yes, this is the Pishow 2.4” Resistive Touch Display, no need for cable or extra power source, no need for mouse, just attach it directly onto your Raspberry Pi A/B, Model A+/B+, or Rpi 2, then you are ready to roll. The driver is very easy to setup as well, we’ve packaged the system kernel for you, all you need to do is simply upload it to the operation system on your Pi. The kernel package supports most of OS on Pi such as Rasbian Debian, Fedora and Ubunbu.

The display communicates with your Raspberry Pi through a high speed SPI interface (SCK, MOSI, MISO, CE0, CE1), which can reach up to 64MHz clock speed with over-clock. You can use it as X window port to display images or videos. Some of the GPIOs are also used for control purposes, for example it uses GPIO #23 to RESET the screen, GPIO #24 for power supply, GPIO #18 for backlight control and GPIO #22 for touch interrupts. The rest of GPIOs are not used.

The size of the display is 2.4” in diagonal, a bit smaller than the previous 2.8” version, but it still keeps the 320x240 QVGA resolution and also offers 16-bit color pixels beneath the resistive touch screen.

It would be an absolutely pleasure adding this to your Raspberry Pi project. Don't ask me why, if you try it you'll know it.


FEATURES

  • Ÿ• Ÿ320 x 240 Resolution
  • • ŸResistive touch screen
  • • ŸAIO (All in One) Driver Pack
  • • ŸSupport up to 64MHz with over-clock.
  • • ŸAdjustable LED Backlight Hardware through PWM
  • • ŸHAT compatible
  • • ŸHigh speed SPI interface


TECHNICAL SPECIFICATIONS

  • • ŸResolution: 320x240
  • • ŸDisplay Colors: 262K (6-bit)
  • • ŸSignal Interface: SPI
  • • ŸVoltage: 5V via Pin Header
  • • ŸCurrent: more than 65mA (Test conditions: include RPI B Plus.)
  • • ŸPower Consumption: more than 0.325W (Test conditions: include RPI B Plus.)
  • • ŸBacklight Brightness: 330 cd/m2 (Typ.)
  • • ŸDimensions: 66.294mm x 57.15mm x 14mm
  • • ŸWeight: 32g


WHAT'S INCLUDED

  • • Ÿ1x Battery Indicator
  • • Ÿ1x 1050mAh 3.7V Lipo Battery


DOCUMENTS

  • • ŸFor technical discussion, please come to our Forum.
  • • ŸFor projects that you would like to share with the community, please visit Recipe.


RELATED PRODUCTS

Certification

HSCODE9013803010
USHSCODE8531200040
UPC841454118701
EUHSCODE8531202090
COOCHINA

Technical Details

Technical details

Dimensions140mm x75mm x28mm
WeightG.W 50g
BatteryExclude

PiShow 2.4 inch Resistive Touch Display

SKU 104990222
I've already started watching movies on my Raspberry Pi, and you are still dealing with cables and a missing mouse
USD$33.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy