Fsuion PCB
Starting Price $4.90
1-6 Layers / 5-8000 pcs
Instant Online Quote
Order Now
Fusion PCBA
Starting Price $25
$0.01-$0.3 / component
Instant Online Quote
Order Now
Fusion Stencil
Starting Price $8.90
2 Days Lead Time
Instant Online Quote
Order Now
Seeed Fusion PCB & PCB Assembly

Seeed is a hardware innovation platform tailored for makers to help grow inspirations into differentiating products, by providing accessible technologies with quality and delivery guaranteed.

Seeed Fusion Service offers one-stop prototyping services for PCB manufacture,PCB assembly and other electronic and mechanical customized services such as CNC Milling, 3D printing and PCB layout services.

Seeed Fusion promises mature PCB manufacturing and fabrication with affordable prices, competitive lead times and 100% quality guaranteed. If you are not satisfied with the final product or service received, we will be sure to do our best to make it right.

Why Choose Us?

Instant Online Quote without hidden costs

Quick turnaround with 24 hours build time

Over 10 years Industrial Expertise

Professional and Considerate technical support

Free online Design for Manufacture (DFM) Review

A Complete Service: From Electronic to Mechanical

Quality Guaranteed: Free Reproduction if needed

Easy Order in Fusion
Order Now
  • Instant Quote
  • Upload File
  • Payment
  • Fabrication
  • Delivery
  • Package Received

PCB Capabilities

See all >
SpecificationStandard PCB → Quote NowCustom PCB → Quote Now
Quantity5-80005-100k+
Dimension10mm*10mm-500mm*500mm2mm*2mm-600mm*800mm
Thickness0.6mm-2.0mm0.2mm-7mm
Quality StandardIPC Class 2IPC Class 2/Class 3
MaterialsFR-4/Aluminum/PolymideFR-4/HighTG FR-4/Rogers/taconic/Arlon/Aluminum/Polymide/
Surface finishHasl/Hasl lead-free/ENIGHasl/Hasl lead-free/ENIG/Hard Gold(Plated Gold)/Nickel/Immersion Sliver/OSP/Carbon/ENIG+Hard Gold
Copper weight0.5oz. Inner/ Up to 3oz. OuterUp to 10oz
Trace/SpacingDown to 4/4milDown to 2.5/2.5mil Inner, 2/2mil outer
Solder Mask ColorGreen/Red/Blue/Yellow/Black/WhiteGreen/Red/Blue/Yellow/Black/White
Solder Mask DamDown to 0.10mmDown to 0.08mm
BGA size0.25mm0.18mm
Min hole size0.2mm0.1mm mechanical hole/3mil laser hole

Assembly Capabilities

See all >
Assembly Types
  • SMT Assembly
  • BGA Assembly
  • Through-hole Assembly
  • Mixed Assembly
  • Kit Assembly
PCB Types for assembly
  • FR4 Rigid Board
  • Aluminum Board
  • Flex Board
  • Rigid - Flex Board
Solder Types
  • Lead - free/RoHS compliant
Lead Time
  • From 8 hours to 72 hours when components are ready
Component Types
  • Ball Grid Arrays (BGA) of 0.25mm Pitch With X-ray testing
  • Passive Components as small as 01005(0402) package
  • Fine Pitch Components as small as 0.38mm pitch
Test Types
  • Visual inspection
  • X - ray Inspection
  • AOI Testing
  • In-Circuit Test
  • Functional test
Reliable suppliers for components
  • More than 150,000 in stock components ( OPL)
  • Help source from Digikey/Mouser/TME/Element 14
Quote Now
Our Services
$4.90
for 10 pcs
PCB
You can count on us to cater to your specific PCB needs, from the simplest of boards to the most complex designs for small quantity and large scale production. We can handle laser drilled microvias, via-in-pads, heavy copper up to 20 oz, up to 40 layers, cavity boards, microwave and RF boards and more. Get high quality boards starting from just $4.90.
Quote Now
$25
set up fee
PCB Assembly
Our one-stop and turn-key PCBA prototyping service includes PCB fabrication, components procurement and assembly with reasonable prices starting from $25. We also have over 150,000 commonly used components in our Open Parts Library (OPL). Source from the OPL and reduce the entire PCBA lead time to just 7 working days.
Quote Now
over 10 materials
3D Printing & CNC Milling
Need custom housing or mechanical parts? Fusion also has mechanical services including 3D printing with a range of base materials and Computer Numerical Control (CNC) machining, so you can complete your prototype both inside and outside. Get an instant quote online with no minimum requirements or hidden charges.
Quote Now
$4.90
for 10 pcs
One stop Solution
From layout service, electronic and mechanical services, to small batch production, we offer accessible technologies with quality, speed and supply chain expertise. We can help you produce from 1 to 100,000 pieces using in-house engineering, supply chain management and agile manufacturing capabilities.
Quote Now