seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Hapkit Board

      Hapkit Board

      SKU 102990020
      $35.00
      29 Available
      $35.00/1pcs+
      $31.50/10pcs+
      $29.75/20pcs+
      $28.00/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

       

       

      We worked with Stanford University to design the Hapkit Board, which supports the Hapkit open-source haptic device.

      It merges a microcontroller Atmega328, Micro SD card Slot and Motor driver L298P, which can achieve these functions: control operation, data recording, motor driver. There are Hapkit-specific sensor connections: Mr Sensor connection and FSR Sensor connection. Standard Shield shape and Grove Interfaces, makes it convenient to connect more modules.

      Its power can from Micro USB or 7v ~ 15v extern power. Only select extern power when you drive DC motors.


       

      Specification

      • Working Voltage: 5V ~ 15V

      • Micorcontroller: Atmega328p

      • Support SD Card Type: Micro SD card, FAT/FAT32 (less than 2G)

      • Max output current per channel: 2A

      • Output Duty Range: 0%~100%

       

      You can develop a Hapkit using the Hapkit Board and following the instructions for building/purchasing the other hardware at http://hapkit.stanford.edu.

       


      Technical Details

      Dimensions80mm x 120mm x 11.4mm
      WeightG.W 25g    
      BatteryExclude

      Part List

      Hapkit Board1

      Reviews

      View History

      Hapkit Board

      SKU 102990020
      $35.00
      29 Available
      Maximum Qty: 5

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      $35.00/1pcs+
      $31.50/10pcs+
      $29.75/20pcs+
      $28.00/50pcs+
      • Best-sellers
      • Description
      • Technical Details
      • Reviews
      • Questions and Answers
      • View History
      Notify me when it's back in stock
      SUBMIT

      Free shipping on your first order over $50 or more. Discounted items included!

      Invalid email address.
      * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer