OpenClaw OpenClaw
⌘ K

meshtastic-products

Loading...
Seeed Studio Meshtastic Hardware Lineup
Seeed Studio
Meshtastic Products
Seeed Studio offers a full range of Meshtastic-compatible products, from development kits to ready-to-use devices to solutions.
Development kits: DIY your own Meshtastic devices.
Ready-to-use devices: Products tailored to different scenarios.
Solution: Customizable reference solutions for complex use cases.
Get Started with Meshtastic Products
Shop Meshtastic Hardware
Pick the right Meshtastic-ready devices, dev kits, accessories, and solution packs from Seeed Studio.
How Meshtastic Works: LoRa Mesh Networking Explained
1. What is Meshtastic? (LoRa Long-Range Mesh Network)
Meshtastic is a LoRa-based wireless mesh network that works without cellular signal. Every device acts as sender, receiver, and repeater, forwarding messages to nearby nodes to extend range. Ideal for outdoor activities, emergency comms, and large events. Supports real-time GPS location sharing across the mesh.
2. How to Set Up a Meshtastic Node
Flash compatible hardware (e.g., T1000-E or XIAO ESP3253) and power on. No central server; messages route dynamically through available nodes. Supports up to 100 nodes concurrently. Decentralized, low-power, and long-range.
3. Meshtastic Resources from Seeed Studio
Start from Seeed documentation, product notes, and the official Meshtastic project resources to build and maintain your mesh network.
Diagram showing how a Meshtastic mesh network relays messages between LoRa nodes
Meshtastic Use Cases: Outdoor, Emergency & Event Communication
Meshtastic nodes form a mesh network. Each device sends and forwards messages without cellular coverage. Ideal for emergencies, remote outdoors, crowded events, and areas with no reliable network.
Meshtastic used at crowded outdoor music festivals and large-scale events for off-grid communication
Large-Scale Events
Meshtastic for emergency response and disaster relief communication when cellular networks fail
Emergency Response
Meshtastic for remote outdoor activities including hiking, camping and wilderness communication
Remote Outdoor Activities
Meshtastic Setup & Node Setup Guide Videos
Now playing
T1000-E
T1000-E Setup Guide
YouTube
T1000-E Field Review
YouTube
Wio Tracker L1 / L1 Pro
Wio Tracker L1 Setup Guide
YouTube
Wio Tracker L1 Pro Overview
YouTube
XIAO ESP32S3 & Wio-SX1262
XIAO ESP32S3 & Wio-SX1262 Setup
YouTube
XIAO nRF52840 & Wio-SX1262 / Multi-device
XIAO nRF52840 & Wio-SX1262 Mesh Build
YouTube
SenseCAP Solar Node
SenseCAP Solar Node Setup
YouTube
SenseCAP Solar Node Field Deployment
YouTube
Comprehensive / Multi-product Overview
Meshtastic Multi-product Overview
YouTube
Real Meshtastic Network Builds by the Community
Real Meshtastic projects built with Seeed hardware by makers around the world - click any card to view the full build guide.