
⚠️Buying Guide
| Degrees of Freedom | 6+1 |
| Reach | 767mm 607mm(without gripper) |
| Payload | 1.5kg (without gripper, 70% reach recommended) |
| Joint Range of Motion | J1:±150° J2:-220° - 0° J3:-220° - 0° J4:±90° J5:±90° J6:±90° Gripper:-325° - 0° |
| Repeatability | 0.2 mm |
| Weight | about 4.7kg |
| Servos | DM-J4340P-2EC x3 DM-J4310-2EC x4 |
| Operating Temperature | -20°~50° |
| Power | DC 24V 10A |
| ROS1 | ✅ |
| Moveit1 | ✅ |
| ROS2 | ✅ |
| Moveit2 | ✅ |
| Python | ✅ |
| Lerobot | ✅ |
| Isaac Sim | ✅ |
| Pinocchio | ✅ |
| Open Source | ✅ |
Teleoperation & Remote Robotics Control
The reBot Arm B601 enables intuitive teleoperation for remote manipulation, data collection, and human-in-the-loop training. Combined with AI robotics frameworks like Hugging Face LeRobot, it supports datasets and pre-trained model and policies, and imitation learning workflows that translate human actions into robotic behaviors, accelerating embodied AI development.
Assistive Automation for Home Daily Tasks
The reBot Arm B601 supports the development of assistive robotics for everyday tasks, from pick-and-place to simple household automation. By combining vision and learning-based control, the robot can adapt to unstructured environments and variable objects, helping bring embodied AI into practical, human-centered scenarios.
Precision Tasks in Harsh or Constrained Environments
With ±0.2 mm repeatability and stable actuation, the B601 is suited for precise tasks in challenging or unsafe environments. Developers can prototype applications such as inspection, sample handling, or fine manipulation under constrained conditions. Its support for dynamic motion execution enables more reliable interaction with uncertain or sensitive objects. This makes it a strong platform for validating robotics solutions before scaling to industrial systems.
Note: The power adapter must be purchased separately.
Assembled Robotic Arm (with gripper) | x 1 |
Hex key wrench set | x 1 |
Mouse pad | x 1 |
DAMIAO USB-CAN Driver Board | x 1 |
XT30 2+2 Power Separation Board | x 1 |
USB cable | x 1 |
Engineered for true open-source robotics. The reBot Arm B601-DM combines a 1.5 kg rated payload, ±0.2 mm repeatability, and a fully open-source ecosystem—including hardware, software, CAD, BOM, SDK, and tutorials—to accelerate sim-to-real learning, teleoperation, and Physical AI development.
Black Friday pricing ends Nov 30, 11:59 pm ET. From Dec 1 the kit returns to its list price — which is already $100 above the pre-Q4 price. Order now and you pay the Black Friday price.