
⚠️Buying Guide
| Degrees of Freedom | 6+1 |
| Reach | 767mm 607mm(without gripper) |
| Payload | 1.5kg (without gripper, 70% reach recommended) |
| Joint Range of Motion | J1:±150° J2:-220 - 0° J3:-220 - 0° J4:±90° J5:±90° J6:±90° Gripper:-325° - 0° |
| Repeatability | 0.2 mm |
| Weight | about 4.7kg |
| Servos | DM-J4340P-2EC x3 DM-J4310-2EC x4 |
| Operating Temperature | -20°~50° |
| Power | DC 24V 10A |
| ROS1 | ✅ |
| Moveit1 | ✅ |
| ROS2 | ✅ |
| Moveit2 | ✅ |
| Python | ✅ |
| Lerobot | ✅ |
| Isaac Sim | ✅ |
| Pinocchio | ✅ |
| Open Source | ✅ |
Teleoperation & Remote Robotics Control
The reBot Arm B601 enables intuitive teleoperation for remote manipulation, data collection, and human-in-the-loop training. Combined with AI robotics frameworks like Hugging Face LeRobot, it supports datasets and pre-trained model and policies, and imitation learning workflows that translate human actions into robotic behaviors, accelerating embodied AI development.
Assistive Automation for Home Daily Tasks
The reBot Arm B601 supports the development of assistive robotics for everyday tasks, from pick-and-place to simple household automation. By combining vision and learning-based control, the robot can adapt to unstructured environments and variable objects, helping bring embodied AI into practical, human-centered scenarios.
Your Physical AI Project Deserves the Spotlight!
Seeed Studio's monthly "Physical AI Project of the Month" is now open for submissions—whether you're building with the reBot Arm (B601-DM/RS) or the SO-ARM (100/101), this is your chance to showcase your work to the global robotics community and get featured by Seeed Studio!
Join our Discord community for discussions and support:
Assembled Robotic Arm (with gripper) | 1 |
Hex key wrench set | 1 |
Mouse pad | 1 |
DAMIAO USB-CAN Driver Board | 1 |
XT30 2+2 Power Separation Board | 1 |
USB cable | 1 |
AC/DC Adapter 24V 15A 3-in-1(CN, US, EU Plugs Included) | 1 |
Note: Fixator and Remote Control User Instructions (Developer Version)