
Electrical Interface Definition | |||
|---|---|---|---|
Pin | Terminal Marking | Terminal Function | Terminal Specification |
1 | GND | CAN interface ground | Cage-clamp terminal, wiring hole diameter Φ1.9mm |
2 | L | CANL | |
3 | H | CANH | |
4 | R- | Braking resistor connection | |
5 | R+ | ||
6 | - | 24V power supply interface | XT30 |
7 | - | Robot arm wiring terminal | XT30(2+2) |
| HSCODE | 8537109090 |
| USHSCODE | 8517620090 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
This product is specifically designed to handle the regenerative braking kinetic energy of the reBot Arm B601-DM joint module when operating under high rotational speed and heavy load conditions. This ensures that the power supply voltage does not rise excessively due to the regenerative energy feedback, thus preventing the occurrence of an error message indicating excessive bus voltage and resulting in machine shutdown.