
Note:
This product is a mechanical arm DIY kit (not a finished product) requiring self-assembly, wiring, and debugging, with risks of personal injury (e.g., pinching, impact) and property damage. By purchasing, you confirm you have read, understood, and accepted all terms, and voluntarily assume all risks during assembly and use. This product is only for professionals with robotics, electrical, or mechanical expertise; minors and persons with no/limited civil capacity are strictly prohibited from operation. Follow the manual strictly for assembly, calibration, and setup. We only warrant core components against factory material defects (1-Month Warranty for Un-assembled Version | 6-Month Warranty For Assembled Version) and accept no liability for any personal injury or property damage. For full terms, refer to the attached Mechanical Arm DIY Kit - Safety Disclaimer and Risk Notice.Compatible Model | reBot Arm B601‑DM (without gripper) |
Includes | Full set of robotic arm structure parts |
Not Included | Motors, drivers, control board, gripper, cables & wires, power supply |
Assembly Method | Self-assembly required |
| HSCODE | 8479909090 |
| USHSCODE | 9023000000 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
Item Name | Quantity |
Metal Parts | 21 |
3D Printed Parts | 17 |
Screw KM3x7mm | 67 |
Screw KM3x9mm | 31 |
Screw KM3x12mm | 23 |
Screw KM3x16mm | 17 |
Screw KM3x8mm | 8 |
Screw KA3x12mm | 59 |
Screw HM4x75mm | 4 |
Dowel Pin D3xL8mm | 3 |
Dowel Pin D4xL7mm | 7 |
Dowel Pin D4xL10mm | 7 |
Dowel Pin D4xL14mm | 4 |
Hex Key Wrench Set | 1 |