
Note:
This product is a DIY kit (not a finished product) requiring self-assembly, wiring, and debugging, with risks of personal injury (e.g., pinching, impact) and property damage. By purchasing, you confirm you have read, understood, and accepted all terms, and voluntarily assume all risks during assembly and use. This product is only for professionals with robotics, electrical, or mechanical expertise; minors and persons with no/limited civil capacity are strictly prohibited from operation. Follow the manual strictly for assembly, calibration, and setup. We only warrant core components against factory material defects (1-Month Warranty for Un-assembled Version | 6-Month Warranty For Assembled Version) and accept no liability for any personal injury or property damage. For full terms, refer to the attached Mechanical Arm DIY Kit - Safety Disclaimer and Risk Notice.| Parameter | DM4310 | DM4340P |
| Rated Voltage | 24V | 24V |
| Rated Current | 2.5A | 2.5A |
| Peak Current | 7.5A | 8A |
| Rated Torque | 3NM | 9NM |
| Peak Torque | 7NM | 27NM |
| Rated Speed | 120rpm | 36rpm |
| No-Load Max Speed | 200rpm | 52rpm |
| Gear Ratio | 10:1 | 40:1 |
| Number of Pole Pairs | 14 | 14 |
| Phase Inductance | 340μH | 340μH |
| Phase Resistance | 650mΩ | 880mΩ |
| Outer Diameter | 56mm | 57mm |
| Height | 46mm | 56.5mm |
| Motor Weight | Approx. 300g | Approx. 375g |
| Encoder Resolution | 14 bits | |
| Number of Encoders | 2 | |
| Encoder Type | Magnetic Encoder (Single-turn) | |
| Control Interface | CAN@1Mbps | |
| Tuning Interface | UART@921600bps | |
| Control Modes | MIT Mode; Speed Mode; Position Mode | |
| HSCODE | 8501310000 |
| USHSCODE | 9023000000 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
Item Name | Quantity |
DAMIAO 4310 Actuator Motor | 3 |
DAMIAO 4340P Actuator Motor | 3 |
DAMIAO USB-CAN Driver Board | 1 |
XT30 2+2 Power Separation Board | 1 |
BCCA4011 XT30 (2+2) Straight-to-Right-Angle 30CM Cable | 1 |
BCCA4012 XT30 (2+2) Dual Right-Angle 35CM Cable | 1 |
BCCA4012 XT30 (2+2) Dual Right-Angle 20CM Cable | 2 |
BCCA4009 XT30 (2+2) Dual Straight 30CM Cable | 3 |
Mouse Pad | 1 |
USB cable | 1 |