
Item | Parameter |
Model | ReBot Soft Gripper |
Structure | PLA rigid base + TPU flexible fingers, detachable assembly |
Configuration | Two-finger parallel gripping, finger surfaces passively conform through deformation |
Recommended Max Load | 600 g |
Product Dimensions | 93 × 34 × 30 mm |
screws, nuts, washers, wrenches, small hardware, and electronic components. The TPU finger surface interlocks with threads and microscopic surface features, providing high friction that prevents flipping.
injection-molded parts, die-cast parts, bent pipe fittings, irregular hardware, and irregular packaging boxes. The advantages are clear in scenarios with parts within 80 mm, random incoming poses, and high size variation.
strawberries, cherry tomatoes, eggs, mushrooms, bread, cakes, and macarons.
wire harnesses, hoses, cables, textiles, flexible packaging bags, and silicone parts.
glass bottles, reagent tubes, petri dishes, light bulbs, polished parts, and optical lenses.
soft robotics, passive compliant mechanisms, and robot grasping teaching experiments; combined with Jetson Orin Nano, it supports topics such as vision-guided grasping, grasp pose learning, and infill-density–stiffness relationship research.
| HSCODE | 8479909090 |
| USHSCODE | 8479909591 |
| UPC | |
| EUHSCODE | 8479907099 |
| COO | CHINA |
TPU Flexible Finger | x 2 |
PLA Fixed Base | x 2 |
M3×8 Self-Tapping Screw | x 12 |
The ReBot Soft Gripper is a rigid-flexible coupled soft gripper finger kit, combining a rigid PLA mounting base with flexible TPU fingers. The TPU fingers are printed with a 30% spiral infill structure, and during gripping they passively conform to the contours of objects through material and structural deformation, which automatically increases the contact area and distributes pressure. Combined with the TPU's high coefficient of friction of 0.6–0.8, this enables stable gripping with minimal clamping force. It can grasp irregularly shaped objects up to 80 mm in size, as well as small, delicate items such as screws and wrenches, with a recommended load of up to 600 g. No air supply or sensors are required—simply replace the finger pads on the reBot Arm B601 gripper and it is ready to use.