
⚠️Buying Guide
| Degrees of Freedom | 6+1 |
| Reach | 767mm 607mm(without gripper) |
| Payload | 1.5kg (without gripper, 70% reach recommended) |
| Joint Range of Motion | J1:±150° J2:-220° - 0° J3:-220° - 0°
J4:±90°J5:±90° J6:±90° Gripper:-325° - 0° |
| Repeatability | 0.2 mm |
| Weight | about 4.7kg |
| Servos | DM-J4340P-2EC x3 DM-J4310-2EC x4 |
| Operating Temperature | -20°~50° |
| Power | DC 24V 15A |
| ROS1 | ✅ |
| Moveit1 | ✅ |
| ROS2 | ✅ |
| Moveit2 | ✅ |
| Python | ✅ |
| Lerobot | ✅ |
| Isaac Sim | ✅ |
| Pinocchio | ✅ |
| Open Source | ✅ |
Teleoperation & Remote Robotics Control
The reBot Arm B601 enables intuitive teleoperation for remote manipulation, data collection, and human-in-the-loop training. Combined with AI robotics frameworks like Hugging Face LeRobot, it supports datasets and pre-trained model and policies, and imitation learning workflows that translate human actions into robotic behaviors, accelerating embodied AI development.
Assistive Automation for Home Daily Tasks
The reBot Arm B601 supports the development of assistive robotics for everyday tasks, from pick-and-place to simple household automation. By combining vision and learning-based control, the robot can adapt to unstructured environments and variable objects, helping bring embodied AI into practical, human-centered scenarios.
Precision Tasks in Harsh or Constrained Environments
With ±0.2 mm repeatability and stable actuation, the B601 is suited for precise tasks in challenging or unsafe environments. Developers can prototype applications such as inspection, sample handling, or fine manipulation under constrained conditions. Its support for dynamic motion execution enables more reliable interaction with uncertain or sensitive objects. This makes it a strong platform for validating robotics solutions before scaling to industrial systems.
Your Physical AI Project Deserves the Spotlight!
Seeed Studio's monthly "Physical AI Project of the Month" is now open for submissions—whether you're building with the reBot Arm (B601-DM/RS) or the SO-ARM (100/101), this is your chance to showcase your work to the global robotics community and get featured by Seeed Studio!
Join our Discord community for discussions and support:
(1) reBot Arm B601-DM Body Motor Kit
Item Name | Quantity |
DAMIAO 4310 Actuator Motor | 3 |
DAMIAO 4340P Actuator Motor | 3 |
DAMIAO USB-CAN Driver Board | 1 |
XT30 2+2 Power Separation Board | 1 |
BCCA4011 XT30 (2+2) Straight-to-Right-Angle 30CM Cable | 1 |
BCCA4012 XT30 (2+2) Dual Right-Angle 35CM Cable | 1 |
BCCA4012 XT30 (2+2) Dual Right-Angle 20CM Cable | 2 |
BCCA4009 XT30 (2+2) Dual Straight 30CM Cable | 3 |
Mouse Pad | 1 |
USB cable | 1 |
(2) reBot Arm B601-DM Body Structure Kit
Item Name | Quantity |
Metal Parts | 21 |
3D Printed Parts | 17 |
Screw KM3x7mm | 67 |
Screw KM3x9mm | 31 |
Screw KM3x12mm | 23 |
Screw KM3x16mm | 17 |
Screw KM3x8mm | 8 |
Screw KA3x12mm | 59 |
Screw HM4x75mm | 4 |
Dowel Pin D3xL8mm | 3 |
Dowel Pin D4xL7mm | 7 |
Dowel Pin D4xL10mm | 7 |
Dowel Pin D4xL14mm | 4 |
Hex Key Wrench Set | 1 |
(3) reBot Arm B601-DM Gripper Kit
Item Name | Quantity |
Metal Parts | 10 |
3D Printed Parts | 5 |
DAMIAO 4310 Actuator Motor | 1 |
Power Cable;XT30-(2+2)-Female to XT30-(2+2)-Female-200mm | 1 |
Standard Parts & Consumables | 4 |
Screw KM3x7mm | 15 |
Screw KM3x16mm | 11 |
Screw KA3x12mm | 11 |
HM3x6mm | 11 |
HM3x12mm | 10 |
HM3x26mm | 9 |
(4)reBot Arm B601-DM Power Adapter
Item Name | Quantity |
AC/DC Adapter 24V 15A 3-in-1(CN, US, EU Plugs Included) | 1 |