
Join our Discord community for discussions and support:
Degrees of Freedom | 6+1 |
Reach | 754mm |
| Joint Range of Motion | J1:±150° J2:220° - 0° J3:220° - 0° J4:±90° J5:±90° J6:±180° Gripper:345° - 0° |
Payload | 2.5kg |
Maximum load | 5kg |
Repeatability | ±0.1mm |
Weight | 6.5kg |
Servos | ROBSTRIDE 06 x3 ROBSTRIDE 00 x4 |
Operating Temperature | -20°~50° |
Power | 48V 12.5A |
ROS1 | ✅ |
Moveit1 | ✅ |
ROS2 | ✅ |
Moveit2 | ✅ |
Python | ✅ |
Lerobot | ✅ |
Isaac Sim | ✅ |
Pinocchio | ✅ |
Pinocchio | ✅ |
Open Source | ✅ |
Your Physical AI Project Deserves the Spotlight!
Seeed Studio's monthly "Physical AI Project of the Month" is now open for submissions—whether you're building with the reBot Arm (B601-DM/RS) or the SO-ARM (100/101), this is your chance to showcase your work to the global robotics community and get featured by Seeed Studio!Join our Discord community for discussions and support:
Assembled Robotic Arm (with gripper) | 1 |
RobStride USB-CAN Driver Board | 1 |
CANABLE | 1 |
XT30 2+2 Power Separation Board | 1 |
Hex key wrench set | 1 |
Mouse pad | 1 |
Wire kits | 1 |