
Note: Options marked with require additional purchase according to the bundle.
Date: March 2, 2026
Due to increased demand for modules and SSDs, reComputer' pricing is expected to rise by approximately $20–$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.
This course is designed to teach you how to harness the power of AI on the Raspberry Pi, with afocus on using an AI kit to performcomputer vision tasks. You'll learn how to integrate AI into real-world IoT applications, from object detection and image classification to more complex visual recognition tasks.
We will guide you step-by-step through setting up your Raspberry Pi, using AI frameworks, and deploying these models in various practical scenarios.
Hardware Specification | ||
Product Series | R20xx-12 | R20xx-10 |
CPU | Raspberry Pi Compute Module 5, 2.4GHz quad-core 64-bit Arm Cortex-A76 | |
AI Processor | 1x Pre-installed Hailo-8 M.2 AI Acceleration, 26TOPS | * |
Operating System | Raspbian, Debian | |
Memory & Storage | 2GB/4GB/8GB/16GB RAM, 16GB/32GB/64GB eMMC | |
System Specification | ||
Power Input | DC 9V~36V, 2-pin Terminal Block | |
PoE(as powered device) | IEEE 802.3 at Standard 25.5W PoE | |
Power Switch | No | |
Reboot Switch | Yes | |
Interface | ||
Ethernet & USB | 1x 10/100/1000 Mbps(supports PoE PD); 1x 10/100 Mbps IEEE 802.3/802.3u | |
3x USB-A 3.0 Host; 1x USB-A 2.0 Host; 1x USB-C 2.0 (For flashing OS & Debug) | ||
COM and I/O | 3x RS485(Isolated); 1x RS232(Isolated) | |
8x DI Ports(Isolated), input Voltage: 5~24V DC; 8x DO Ports(Isolated), output Voltage: <60V DC | ||
SIM Card | 1x Nano SIM Card Slot | |
M.2 Slot | 1x M.2 M-key 2280 Slot for NVMe SSD; 1x M.2 M-key 2280 Slot for AI Accelerator (pre-installed Hailo-8 M.2 AI Acceleration 26TOPS); 1x M.2 B-key 3042/3052 Slot for 5G/4G LTE | 1x M.2 M-key 2280 Slot for NVMe SSD; 1x M.2 M-key 2280 Slot for AI Accelerator; 1x M.2 B-key 3042/3052 Slot for 5G/4G LTE |
Mini-PCIe | 1x Mini-PCIe for LoRa module | |
Control & Indication | 4x LEDs; 1x Buzzer; 1x Reset Button | |
HDMI | 2 x HDMI 2.0 | |
Wireless Communication | Wi-Fi 2.4/5.0 GHz(On-chip); BLE 5.0(On-chip); | |
USB LoRa®*/SPI LoRa®* | ||
4G LTE/5G* | ||
USB Zigbee* | ||
Standards | ||
EMC | ESD: EN61000-4-2, Level 3; EFT: EN61000-4-4, Level 2; Surge: EN61000-4-5, Level 2 | |
Certification | CE, FCC, TELEC, RoHS, REACH | |
Device Specification | ||
Ingress Protection | IP40 | |
Temperature | Operating Temperature -20~65°C Storage Temperature -40~85°C | |
Operating Humidity | 10~95% RH | |
Reliability | SuperCAP UPS LTC3350 Module* | |
Hardware Watchdog: 1~255s | ||
High Accuracy RTC | ||
Security | Encryption Chip TPM 2.0* | |
ATECC608A* | ||
Heat Dissipation | Fanless | |
Warranty | 2 years | |
Production Lifetime | Until December 2036 | |
Dimension(W x H x D) & Weight(Net) | 197.5 mm x 155 mm x 67.5 mm, 1280g | |
Enclosure | 6063 aluminum alloy heat sink, 5052 aluminum alloy enclosure | |
Mounting | DIN-rail/Wall | |
Statement | Options marked with * require additional purchase according to the bundle. | |
With advanced features like object detection, object recognition, object tracking, OCR, and abnormal event detection with real-time alert triggers, this industrial-grade edge AI/IOT controller is designed to deliver exceptional performance in resource-constrained environments.
With rich industrial interfaces, the controller integrates seamlessly with different sensors, PLCs, and machinery, enabling efficient process monitoring and control. It supports multiple communication protocols for real-time data acquisition and remote equipment management, fostering a smarter and more efficient factory.
Integrated into NVR systems for real-time video analytics, including anomaly detection, object detection, crowd monitoring and behavior analysis, enhancing situational awareness and security efficiency.
Acts as an AI/IoT gateway for real-time processing of visual data from multiple sensors and camera feeds at the edge, enabling intelligent traffic flow analysis and smart parking management to enhance transportation monitoring management capabilities.
Integrates sensors and IoT devices to monitor and optimize building systems such as lighting, HVAC, and security. Uses AI for energy efficiency, predictive maintenance, and occupant comfort, enhancing building management.
Create innovative smart retail solutions using AI-driven features like real-time visual product recognition, personalized shopping experiences, and advanced customer behavior analytics for optimized store operations.
reComputer Industrial R2036-10 | x 1 |
Mounting Bracket | x 2 |
Bracket Screw | x 4 |
DIN-rail Clip | x 1 |
DC Power Female Jack to Screw Terminal Adapter | x 1 |
12V/3A Power Adapter (with 4 interchangeable adapter plugs) | x 1 |
15*2-pin Terminal Block Connector (Male) | x 1 |
120Ω Resistor | x 5 |
Wi-Fi/BLE Antenna | x 1 |
User Manual | x 1 |
Industrial-grade edge AI/IOT controller powered by Raspberry Pi CM5 with optional Hailo-8 AI acceleration (26 TOPS). Features 8GB RAM, 64GB eMMC, extensive industrial interfaces, versatile wireless options, fanless cooling, wide temperature range (-20°C to 65°C), and long-term production support. Engineered for dependable AI performance and seamless connectivity in demanding environments.