the AI Hardware Partner
Toggle Nav
Loading...

reComputer J1020 v2 - Edge AI Device with Jetson Nano module, Aluminium case, pre-installed JetPack System

SKU
110061441

reComputer J1020 v2 is a hand-size edge AI box built with a Jetson Nano production module, rich set of IOs, aluminum case, passive heatsink, and pre-installed JetPack 4.6.1, ready for your next AI application development and deployment.

-
+

PRODUCT DETAILS

reComputer J10 series (J1010/J1020v2) are the compact edge AI computers built with NVIDIA Jetson Nano 4GB production module. The built-in Jetson Nano compatible carrier board is the same dimension as the official NVIDIA Jetson Nano Dvevloper KIt,including 4xUSB 3, M.2 Key M, HDMI, and DP. The full system also includes a fan and a power adapter. 

 

Note

  • The ofiicial NVIDIA Jetson Nano Developer Kit has reached EOL and is no longer available for purchase. For 5-10 years operating life component requirement in a production environment, we recommand you check out this reComputer J1020v2 full system as a replacing choice for Jetson Nano developer Kit.
  • If you are looking for the version without power adapter, please check out reComputer J1020 v2(w/o power adapter).

 

With great support of industrial peripherals and thermal management, reComputer Jetson Nano is ready to help you accelerate and scale the next-gen AI product by deploying popular DNN models and ML frameworks to the edge and inferencing with high performance. You can utiliz this edge AI box working in video analytics, object detection, matural language processing, medical imaging, and robotics across diverse industries, such as intelligent retail market, smart cities, security, industrial automation, and so on.

 

 

Features

  • NVIDIA Jetson Nano Dev Kit alternativehand-size Edge AI device built with Jetson Nano 4GB Production Module. The compatible carrier board has the same dimension as Jetson Nano dev kit, bringing extensive I/Os: GPIO, CSI, Gigabit Ethernet, 4 x USB 3.0 Type A, onboard 16 GB eMMC, Please check here for SSD storage expansion.  
  • 128 NVIDIA CUDA® cores deliver 0.5 TFLOPs (FP16)to run AI frameworks and models for applications like image classification, object detection, segmentation, and speech processing
  • Pre-installed NVIDIA Jetpack,Jetpack SDK includes a board support package(BSP), Linux OS, NVIDIA CUDA, cuDNN, and TensorRT software libraries for deep learning, computer vision, GPU computing, multimedia processing, etc.
  • Support the entire Jetson Software stack and varous Developer Tools for building fast and robust AI applications provided by Seeed Edge AI partners.

 

Description

reComputer series for Jetson are compact edge computers built with NVIDIA advanced AI embedded systems: J10 (Jetson Nano 4GB) and J20 (Jetson Xavier NX 8GB and Jetson Xavier 16GB). With rich extension modules, industrial peripherals, and thermal management, reComputer for Jetson is ready to help you accelerate and scale the next-gen AI product by deploying popular DNN models and ML frameworks to the edge and inferencing with high performance.

reComputer J1020 v2 is a powerful and compact intelligent edge box built with Jetson Nano production module, bringing modern AI performance to the edge. The built-in J202 carrier board is the same dimension as the Jetson Nano Developer Kit, including 4xUSB 3, M.2 Key M, HDMI, and DP. The full system also includes a fan and a power adapter.

For AI beginners, if you would like to get critical AI skills and dive into deep learning. NVIDIA’s Deep Learning Institute (DLI) delivers practical, hands-on training and certification. Please also check out Seeed wiki guide including getting started with Jetson Nano and also building different projects.

For solution providers, reComputer J1020 v2 is preinstalled with Jetpack 4.6.1, with a rich set of I/Os, this AI box simplifies development and fits for deployment for edge AI solution providers working in video analytics, object detection, natural language processing, medical imaging, and robotics across industries of smart cities, security, industrial automation, smart factories.

 

Compare NVIDIA Jetson Nano Dev Kit B01 with reComputer J10 series 

 

Product

 

reComputer J1010

 

reComputer J1020 v2

 

NVIDIA Jetson Nano Developer Kit-B01

 

Module

 

Jetson Nano 4GB (production version)

 

Nano (not production version)

 

Storage

 

16 GB eMMC

 

MicroSD (Card not included)

 

SD Card Slot

 

Included (On the carrier board)

 

-

 

Included (On the module)

 

Video Encoder

 

4K30 | 2x1080p60 | 4x1080p30 | 4x720p60 | 9x720p30 

(H.265 & H.264)

 

4Kp30 | 4x 1080p30 | 9x 720p30 (H.264/H.265)

 

Video Decoder

 

4K60 | 2x 4K30 | 4x 1080p60 | 8x 1080p30 | 9x 720p60 

(H.265 & H.264)

 

4Kp60 | 2x 4Kp30 | 8x 1080p30 | 18x 720p30 (H.264/H.265)

 

Gigabit Ethernet

 

1*RJ45 Gigabit Ethernet Connector (10/100/1000)

 

USB

 

1 * USB 3.0 Type A; 

2 * USB 2.0 Type A;

1 * USB Type C for device mode;

1 * USB Type C for 5V power input

 

 

 

4 * USB 3.0 Type-A ;

1 * Type C port for device mode;

 

4 * USB 3.0 Type-A; 

1 * Micro-USB port for 5V power input  or for device mode

 

CSI Camera Connect

 

2*CSI Camera (15 pos, 1mm pitch, MIPI CSI-2 )

 

Display

 

1*HDMI Type A

 

1*HDMI Type A; 

1*DP

 

1*HDMI Type A; 

1*DP

 

FAN

 

1* FAN Connector (5V PWM)

 

M.2 KEY E

 

1*M.2 Key E

 

1*M.2 Key E (Disabled)

 

1*M.2 Key E

 

M.2 KEY M

 

-

 

1*M.2 Key M

 

-

 

RTC

 

1*RTC Socket

 

1*RTC Socket

1*RTC 2-pin

 

-

 

Multifunctional port

 

1* 40-Pin header

 

Power Supply

 

USB-Type C 5V⎓3A

 

DC Jack 12V/2A

 

DC Jack 5V⎓4A;

Micro-USB 5V⎓2A

 

Mechanical

 

130 mm x 120 mm x 50 mm (with case)

 

130mm x120mm x 50mm    (with case)

 

100 mm x 80 mm x 29 mm

 

Hardware Overview

The interface-rich reference carrier board

Nearly the same functional design as Jetson Nano Developer Kit Seeed reference carrier board for J1020 v2 is a high-performance, interface-rich NVIDIA Jetson Nano compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB 3.0, CSI camera, GPIO, I2C, I2S, fans, and other rich peripheral interfaces. 

 

Desktop, Wall Mount, Expandable or fit in anywhere

The back screw holes allow you to hang the product as you need. We also provide other editions case like blue, silver and silver mental, whose stackable structure allows you to stack more middle layers to create rooms very easily.

 

Note

If you want to use SSDs with reComputer Jetson, we only recommend you choose 128GB, 256GB, and 512GB versions from Seeed, because some of the SSDs in the market will not work with this product.

 

Build your application

Vision AI on the Edge - Unlock advanced computer vision for diverse industries with the Jetson platform. Perfect for security, transportation management, retail insights, and more, it drives innovation in robotics, Quick Service Restaurants (QSR), waste management, smart agriculture, and industry-wide environmental perception. Discover how our edge devices are making operations smarter and more efficient in our success case stories.

 

 

Choose One Amazing Developing Tool

We have prepared abundant Wiki guidances to get started with NVIDIA Jetson edge devices. Enjoy your edge AI journey by using the leading AI frameworks and software from our amazing ISV partner ecosystem!

 

Welcome to check out our Edge AI Partner Program. We are looking forward to leveraging local and global resources to accelerate next-gen AI products together with you.

NVIDIA JetPack for fast development and edge AI integration

Jetson Software stackbegins with NVIDIA JetPack™ SDK which provides a full development environment and includes CUDA-X accelerated libraries and other NVIDIA technologies to kickstart your development. JetPack includes the Jetson Linux Driver package which provides the Linux Kernel, bootloader, NVIDIA drivers, flashing utilities, sample filesystem, and toolchains for the Jeston platform.It also includes security features, over-the-air update capabilities, and much more.

 

Part List

 

 

Acrylic Cover

 

x1

 

Aluminum Frame

 

x1

 

Jetson Nano module

 

x1

 

Heatsink

 

x1

 

reComputer J202 carrier board

 

x1

 

12V/2A Power adapter (with 5 interchangeable adapter plugs)

 

x1

 

We will not include a 3V RTC battery.

Note

  • We have already installed JetPack 4.6 system in the reComputer and you can directly use it by powering it on.
  • We'd like to hear from you, welcome to join our Discord channel to share your thoughts on Jetson edge AIWe have already installed JetPack 4.6 system in the reComputer and you can directly use it by powering it on.

 

FAQ

1. What is the main difference between the J1020 and J1020 v2?

The carrier board between them is mainly different, the new one will be using the J202 carrier board. And you can install either the Jetson Nano module or the Jetson Xavier module on the carrier board. The carrier board supports both.

2. What type of RTC is recommended for RTC socket?

CR1220 and ML1220. The non-rechargeable design of the RTC circuit of the carrier board allows both rechargeable and non-rechargeable RTC batteries to be used.

 

ECCN/HTS

HSCODE 8471419000
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO CHINA
CCATS 1
CE 1
EU DoC 1
FCC 1
KC 1
REACH 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    good experience for me in buying this item. Excellent quality of product. Thank you.
    By
  2. Documentation
    80%
    Product Quality
    100%
    from order view
    Works great with JetPack 4.6.4. Be sure to use the sdkmanager from the docker 18.04 image provided by Nvidia to setup the device with the latest supported software for the best experience if following Nvidia tutorials.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    reComputer J1020 v2 - Edge AI Device with Jetson Nano module, Aluminium case
    By

FAQ

3 Item(s)

Show per page