
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Compatible with the Jetson Orin Nano module, offering up to 67 TOPS - requires OS upgrade by yourself . Power consumption is 25W in super mode.
Equip with rich set of I/Os: 2x USB3.2, HDMI, Ethernet, M.2 Key M, M.2 Key E, mini-PCIe, 40-pin GPIO, etc
Support multiple wired and wireless commnucation including Wi-Fi and LTE
Pre-installed JetPack5.1.3, Linux OS BSP ready, support JetPack 6.2
Certification includes ROHS, CE, FCC, KC, UKCA, REACH
Production Lifetime: until at least 2032
Parameter | Description |
Hardware Spec | |
Product Series | reComputer J3011B |
Module | Jetson Orin Nano 8GB |
AI performance | 40 TOPS 67 TOPS under super mode |
GPU | 1024-core NVIDIA Ampere architecture GPU with 16 Tensor Cores |
GPU Max Frequency | 625 MHz |
CPU | 6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
CPU Max Frequency | 1.5 GHz |
Memory | 8GB 128-bit LPDDR5 68 GB/s |
Storage | pre-installed 128GB NVMe SSD |
Video Encoder | 1080p30 supported by 1-2 CPU cores |
Video Decoder | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) |
Interfaces | |
Display | 1x HDMI 2.1 |
CSI | 2x CSI (2-lane 15pin) |
Networking | 1x Gigabit Ethernet (10/100/1000M) |
USB | 2x USB 3.2 Type-A (10Gbps); 1x USB2.0 Type-C (Device Mode) |
M.2 Key M | 1x M.2 Key M for SSD |
M.2 Key E | 1x M.2 Key E for Wi-Fi module* |
mini-PCIe | 1x mini-PCIe for LTE module* |
Fan | 1x JST 4pin Fan Connector(5V PWM) |
CAN | 1x CAN |
Multifunctional Port | 1x 40-Pin Expansion header; 1x 12-Pin Control and UART header |
RTC | RTC 2-pin, RTC socket (supports CR1220*) |
Power Supply | DC 9-19V via 5525 DC jack |
Standards | |
Certification | CE, FCC, KC,TELEC |
UKCA, REACH,RoHS | |
Ambient Conditions | |
Operating Temperature | -10~60 °C |
Others | |
Dimension | 130mm x120mm x 58.5mm |
Weight | 451.9g |
Warranty | 2 years |
Production Lifetime | Until 2032 |
Statement | Options marked with * require additional purchase |
NVIDIA Jetson Orin™ module | x1 |
Seeed carrier board (reComputer J401B) | x1 |
128GB NVMe SSD | x1 |
Aluminum heatsink with fan | x1 |
Aluminum case (black) | x1 |
Power Adapter(12V/5A) | x1 |
Note:Wi-Fi and LTE module need additional purchase, which are not included in the package.
The reComputer J3011B is a compact edge AI computer powered by NVIDIA Jetson Orin Nano 8GB, delivering 40 TOPS of AI performance. Features DIN rail mountable aluminum enclosure, Gigabit Ethernet, 2x USB 3.2, HDMI 2.1, 2x CSI, CAN, M.2 Key E for Wi-Fi, mini-PCIe for LTE, and 40-pin expansion header. CE/FCC/KC/TELEC certified, -10~60°C operating temperature.