
Compatible with the Jetson Orin Nano and Orin NX module, offering up to 100 TOPS.
Equip with rich set of I/Os: 2x USB3.2, HDMI, Ethernet, M.2 Key M, M.2 Key E, mini-PCIe, 40-pin GPIO, etc
Support multiple wired and wireless commnucation including Wi-Fi and LTE
Pre-installed JetPack5.1.3, Linux OS BSP ready
Certification includes ROHS, CE, FCC, KC, UKCA, REACH
Production Lifetime: until at least 2032
Jetson Orin System on Module | ||
AI Performance | reComputer J4012B - Orin NX 16GB, 100 TOPS | reComputer J3011B - Orin Nano 8GB – 40 TOPS(super: 67 TOPS) |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | |
CPU | 8-core Arm® Cortex®-A78AE v8.2 64-bit CPU (Orin NX 16GB) | 6-core Arm® Cortex®-A78AE (Orin Nano 8GB) |
Memory | 16GB 128-bit LPDDR5 (Orin NX 16GB) | 8GB 128-bit LPDDR5 (Orin NX 8GB) |
Video Encode | 1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) | 9x 1080p60 (H.265) | 18x 1080p30 (H.265) | 1080p30 supported by 1-2 CPU cores |
Video Decode | 1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265) | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) |
DL Accelerator | 2x NVDLA v2 | / |
Carrier Board | ||
Storage | 1x M.2 Key M PCIe (M.2 NVMe 2242 SSD 128G included) | |
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module |
1x mini-PCIe for LTE 4G module | ||
1x RJ45 Gigabit Ethernet | ||
USB | 2x USB 3.2 Type-A (10Gbps); 1x USB 3.2 Type-C (Device Mode); | |
I/O | Camera | 2x CSI(2-lane 15pin) |
CAN | 1 x JST CAN | |
Display | 1x HDMI 2.1 | |
Fan | 1x 4 pin Fan Connector (5V PWM) | |
Extension Port | 1x 40-pin extension header 1x 12-pin control and UART header | |
RTC | 1x RTC 2-pin | |
Power | 9-19V DC jack | |
Jetpack Version | JP5.1.3 | JP5.1.3(support 6.2) |
Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 58.5mm |
Installation | Desk, Wall-mounting | |
Operating Temperature | -10℃~60℃ | |
Certification | CE, FCC, KC,TELEC | |
UKCA, REACH,RoHS | ||
Operating Temperature | -10~60 °C | |
Others | ||
Dimension | 130mm x120mm x 58.5mm | |
Weight | 451.9g | |
Warranty | 2 years | |
Production Lifetime | Until 2032 | |
Statement | Options marked with * require additional purchase | |
NVIDIA Jetson Orin™ module | x1 |
Seeed carrier board (reComputer J401B) | x1 |
128GB NVMe SSD | x1 |
Aluminum heatsink with fan | x1 |
Aluminum case (black) | x1 |
Power Adapter(12V/5A) | x1 |
Note:Wi-Fi and LTE module need additional purchase, which are not included in the package.
The reComputer J401B series is an iteration on reComputer Classic series, with NVIDIA Jetson Orin Nano/ Orin NX modules. It is a powerful and compact edge AI device with rich interfaces: 2x USB 3.2, HDMI, Ethernet, M.2 Key E for Wi-Fi module, M.2 Key M for SSD, mini-PCIe for LTE module, CAN, 40-pin and more.