
Introducing our high-performance antenna with exceptional frequency range and gain. Our antenna is designed to provide superior connectivity for your devices, offering a frequency range of 824-960/1710-2700 MHz. It has an output impedance of 50 Ω and a gain of 2 dBi, which allows for optimized signal strength.
This antenna has a vertical polarization and omnidirectional radiation pattern, ensuring a stable signal reception from all directions. With a maximum input power of 5 W, it can handle high-power transmissions with ease.
Designed to withstand harsh environments, this antenna has an operating temperature range of -40℃ to +70℃ and a storage temperature range of -45℃ to +75℃. This makes it an ideal choice for various applications, including industrial, commercial, and residential.
Whether you're looking to enhance the connectivity of your devices or improve the performance of your wireless system, our high-performance antenna is the perfect solution for you.
Parameter | Specification |
Frequency range (MHz) | 824–960 / 1710–2700 |
VSWR (Max) | 3.0:1 |
Peak Gain, dBi (Typ) | Up to 2.0 |
Nominal Impedance | 50 Ω |
Max Power (ambient temp of 25°C) | 10 Watts |
Azimuth Beam Width (deg) | Omnidirectional |
Polarization | Linear, Omnidirectional |
Radome | PC, Black |
Storage Temperature Range (°C) | -40° C to +85° C |
Operational Temperature Range (°C) | -30° C to +80° C |
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
4G Antenna Kit | x1 |
SMA connector | x1 |
IPEX connector | x1 |
This is a 4G Antenna with 2 dBi Gain and -30~+80 ℃ operating temperature.