
lectrical characteristics
Parameter | Value |
Antenna model | 3540A |
Dimensions | 35mm x 35mm x 4mm |
Frequency Range | BD: 1561±2MHz GPS: 1575.42MHz±2MHz GLONASS: 1602MHz±5MHz |
V.S.W.R | 2.0 MAX |
Bandwidth@10dB | BD: 5MHz GPS: 5MHz MIN GLONASS: 10MHz MIN |
Passive Gain | BD: 5.0 dB typ @ 70x70mm ground plane GPS: 5.0 dB typ @ 70x70mm ground plane GLONASS: 5.0 dB typ @ 70x70mm ground plane |
Active Gain | BD: 22±3dB typ @ 2000mm RG174 line GPS: 23±3dB typ @ 2000mm RG174 line GLONASS: 22±3dB typ @ 2000mm RG174 line |
LNA Gain | BD: 22±3dB typ @ 2000mm RG174 line GPS: 22±3dB typ @ 2000mm RG174 line GLONASS: 22±3dB typ @ 2000mm RG174 line |
Impedance | 50Ω |
Polarization | RHCP |
DC Voltage | 3.3±0.3V |
DC Current | 12±2mA(@3.0V) |
Material
Part Name | SPEC |
Antenna | Dielectric Ceramics |
Shielding | Tinplate |
PCB | FR4 |
Sheathing | ABS (black) Dimensions: 50.8mm×50.8mm×16.5mm |
RF Cable | RG174 Length: 2000mm |
RF Connector | SMA MALE |
Magnet | Nd2FeB magnet |
Working Temperature | -40℃~+85℃ |
Relative Humidity | 10%~95% RH |
Storage Temperature | -55℃~+100℃ |
Vibration | Sine sweep @1.5mmAM 10~55Hz each Axis |
As you can see below: this antenna should be installed on the 4G module on the reTerminal DM.
| HSCODE | 8529109090 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
GPS Antenna Kit | x1 |
The GPS Antenna Kit is a compact and high-performance antenna designed for GPS, BD, and GLONASS Navigation System applications. With its small dimensionsand excellent frequency range, it provides reliable signal reception and transmission all devices.