Product Details
Wiki & Learn
Reviews
Download PDF

Description

The LTE Cat 4 EC25-EUX-mini-PCIe is a Mini PCIe module that supports LTE-FDD and WCDMA mobile communication technologies and integrates multiple GNSS receivers for faster and more accurate positioning. All of these make it suitable for M2M and IoT applications.

Feature

  • Plug-and-play LTE Cat 4 wireless communication module: Support 2G/3G/4G communication, mounted with standard mini PCIe, realy to use
  • Broad network Compatibility and Applicability: Supports various mobile communication network technologies, including LTE-FDD, WCDMA
  • Built-in multiple GNSS: Includes GPS/GLONASS/BDS/Galileo/QZSS. Satisfies the need for fast and accurate positioning in different environmental conditions.
  • Low Power Consumption: The power consumption of the sleep model is as low as 1.67 mA, and Idle power consumption as low as 18.51 mA
  • Supports EMEA and Thai, operators

Description

The LTE Cat 4 EC25-EUX-mini-PCIe is a Mini PCIe module from Quectel designed for M2M and IoT applications. It features PCI Express® Mini Card standard interface and supports EMEA and Thai operators. It is suitable for LTE network connections that require stability and reliability.

This module supports multiple mobile communication network technologies, including LTE-FDD and WCDMA. LTE-FDD is the mainstream mobile communication technology standard of the 4G era, while WCDMA is the mainstream mobile communication technology of the 2G and 3G eras. This module ensures normal operation even in remote areas without 3G and 4G networks.

Based on Qualcomm's advanced IZat™ positioning technology (Gen8C Lite), LTE Cat 4 EC25-EUX-mini-PCIe integrates multiple types of GNSS receivers, supporting GPS, GLONASS, BDS, Galileo, and QZSS positioning technologies, enabling faster, more accurate, and more reliable positioning.

The LTE Cat 4 EC25-EUX-mini-PCIe integrates multiple industrial standard interfaces and supports various drivers and software functions (such as USB to serial port driver under operating systems such as Windows 7/8/8.1/10/11, Linux, Android, etc.). It can be applied to reTerminal DM and EdgeBox-RPI-200.

Application

  • Industrial Router
  • Smart Home
  • Industrial Automation
  • Green Energy
  • Smart security
  • Mobile gateway
  • Personal tracking
  • Environmental monitoring

Specification

Specification

Value

Cellular technology

LTE Cat 4

Region/Carrier

EMEA/Thai

Size

30.0 x 51.0 x 4.9 mm

Temperature range

-35°C to +75°C (operating)

-40°C to +80°C (extended)

Cellular bands

LTE-FDD: B1/3/7/8/20/28A (4G)

LTE-TDD: B38/40/41 (4G)

WCDMA: B1/8 (3G)

GSM/EDGE: B3/8(2G)

GNSS support

GPS/GLONASS/BDS/Galileo/QZSS (optional)

Compulsory Authentication

Global: GCF

Europe: CE

Taiwan (China): NCC

Australia/New Zealand: RCM

Other Certification

RoHS/WHQL

Data rates

LTE-FDD (Mbps): 150 Mbps (downlink) / 50 Mbps (uplink),

LTE-TDD (Mbps): 130 Mbps (downlink) / 30 Mbps (uplink),

DC-HSPA+: 42 Mbps (downlink) / 5.76 Mbps (uplink),

WCDMA: 384 kbps (downlink/uplink),

EDGE: 296 Mbps (downlink) / 236.8 Mbps (uplink),

GPRS: 107 Mbps (downlink) / 85.6 Mbps (uplink),

Voice codecs

HR/FR/EFR/AMR/AMR-WB

Echo algorithm

Echo cancellation, noise suppression

Voice services

Digital voice, VoLTE

USB to serial port driver

Windows 7/8/8.1/10/11,

Linux 2.6~5.18,

Android 4.x~12.x

GNSS and RIL driver

Android 4.x~12.x

USB NDIS driver

Windows 7/8/8.1/10/11

USB GobiNet Driver

Linux 2.6~5.18

USB QMI_WWAN Driver

Linux 3.4~5.18

Power supply voltage

3.0~3.6V, typical value 3.3V

Power consumption (typical)

1.69 mA (sleep),

18.51 mA (idle)

Interface

Quantity

(U)SIM

x1

USB 2.0

x1

Digital audio (PCM)

x1

I2C

x1

LED_wWAN#

x1

W_DISABLE#

x1

UART

x1

PERST#

x1

 

Part List

LTE Cat 4 EC25-EUX-mini-PCIex1

Certification

HSCODE8517799000
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

LTE Cat 4 EC25-EUX-mini-PCIe - 2G/3G/4G communication, built-in multiple GNSS, EMEA and Thai operators supported

SKU 113991135

The LTE Cat 4 EC25-EUX-mini-PCIe is a Mini PCIe module that supports LTE-FDD and WCDMA mobile communication technologies and integrates multiple GNSS receivers for faster and more accurate positioning. All of these make it suitable for M2M and IoT applications.

USD$69.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy