
Chipset | RTL8822CE - CG |
WLAN Standards | IEEE802.11a/b/g/n/ac |
BT Specification | Bluetooth Core Specification v5.0/4.2/2.1 |
Host Interface | PCI Express 2.1 for WLAN & USB2.0 FS for Bluetooth |
Antenna | Connect to the external antennas through MHF4 connector |
Dimension | M.2, 30*22*2.15mm (L*W*H) |
Power Supply | DC 3.3V±0.2V @ 1000mA (Max) |
Operation Temperature | -20°C to +70°C |
Operation Humidity | 10% to 95% RH (Non - Condensing) |
Wireless-RTL8822CE | x1 |
The RTL8822CE is a compact Dual-band WLAN+Bluetooth Combo M.2 Card that integrates a 2T2R Dual-band WLAN subsystem with PCI Express controllers and a Bluetooth v5.0 subsystem with USB support. Compatible with IEEE 802.11 a/b/g/n/ac standards, it delivers a maximum PHY rate of up to 867 Mbps and supports Bluetooth dual mode (v5.0/v4.2/v2.1). Ideal for high-performance wireless and Bluetooth connectivity for using with embedded devices such as reComputer J4012.