
Chipset | RTL8852BE - CG |
WLAN Standards | IEEE 802.11a/b/g/n/ac/ax |
BT Specification | Bluetooth Core Specification v5.2/4.2/2.1 |
Host Interface | PCI Express 1.1 for WLAN & USB2.0 FS for Bluetooth |
Antenna | Connect to the external antennas through MHF4 connector (Two antennas) |
Dimension | M.2 Type 2230 Pluggable Card: 30*22*2.15mm (L*W*H) |
Power Supply | DC 3.3V±0.2V @ 1.5A (Max) |
Operation Temperature | -20°C to +70°C |
Operation Humidity | 10% to 95% RH (Non - Condensing) |
Wireless RTL8852BE-CG | x1 |