the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
NVIDIA Jetson
/
Accessory
/
Power Adapter & Cord
/
AC Cloverleaf Power Cord - JP
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Specification
Certification
Part List
Specification
Power
7A 125V
Length
500+-30mm
Certification
HSCODE
8504401400
USHSCODE
8544421000
UPC
EUHSCODE
8504400000
COO
CHINA
Part List
AC Cloverleaf Power Cord -
JP
x
1
AC Cloverleaf Power Cord - JP
SKU 106990469
AC Power Cord - Type C5 JP
Power Adapter (3P-Black-19V-4.74A)
Power Adapter (3P-Black-12V-5A)
AC Power Cord - Type C5 US
AC Power Cord - Type C5 UK
AC Power Cord - Type C5 EU
AC Power Cord - Type C5 CN
View More
USD
$2.50
Shipping and duties calculated at checkout.
Request a Quote for Jetson ODM
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy