Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  1. Wide Compatibility: Specifically designed for reComputer Jeston, reComputer Mini, reComputer Industrial, reServer, and reServer Industrial, providing stable power supply for your devices.
  2. Reliable Quality: The housing is made of GE LEXAN 945(GG) material that meets the UL 94V - 0 standard. It has a black appearance, outstanding texture, and flame - retardant properties.
  3. Safety Certification: The AC receptacle complies with IEC 320 and C6 standards and has passed the 3C certification, ensuring safety.
  4. Interface Details: The DC output uses a fork - type connector with a lock notch. The cable is a black PVC cable with 18 - gauge wire conforming to the UL 1571 standard, which is durable and stable.

Specification

Specification

Details

Connector

DC Jack(7.4*5mm)

AC

100-240V 50/60Hz

Output Power

19V 4.74A

Length

1m

Interface

5.5*2.5mm

Certification

HSCODE8504401400
USHSCODE8504406001
UPC
EUHSCODE8504400000
COOCHINA

Part List

Power Adapter(without power cord)

x1

Power Adapter 3P-Black-19V-4.74A/5.5*2.5mm(without Power Cord)

SKU 313080684

CCC - certified power adapter, suitable for reComputer Jeston, reComputer Mini, reComputer Industrial, reServer and reServer Industrial.

Note: The power cord is not included. Please purchase it separately.

USD$25.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy