Product Details
Wiki & Learn
Reviews
Download PDF

Specification

Power Adapter

Model

HA-1600-12

Input

100-240V~1.7A 50-60Hz

Output

12V/5A 60W

Color

Black

Material

Sabic(GE) Lexan 945(GG)

Interface

5.5*2.5mm

Hardware Overview

Application

CCC - certified power adapter, suitable for reComputer Jeston Classic and reComputer Super Orin Nano Series.

Certification

HSCODE8504401400
USHSCODE8504406001
UPC
EUHSCODE8504400000
COOCHINA

Part List

Power Adapter 12V/5A 60W

(Power Cable/Power Cord not included)

x1

Power Adapter 3P-Black-12V-5A/5.5*2.5mm(without Power Cord)

SKU 313080482

CCC - certified power adapter, suitable for reComputer Jeston Classic and reComputer Super Orin Nano Series.

Note: The power cord is not included. Please purchase it separately.

USD$25.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy