
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Note
Jetson Orin NX System on Module | |||
AI Performance | reComputer J4011- Orin NX 8GB – 70 TOPS | ||
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | ||
CPU | 8-core Arm® Cortex®-A78AE v8.2 64-bit CPU (Orin NX 16GB) | 6-core Arm® Cortex®-A78AE (Orin NX 8GB) | |
Memory | 16GB 128-bit LPDDR5 (Orin NX 16GB) | 8GB 128-bit LPDDR5 (Orin NX 8GB) | |
DL Accelerator | 2x NVDLA v2 | ||
Video Encode | 1x 4K60 (H.265) | 3x 4K30 (H.265) | 6x 1080p60 (H.265) | 12x 1080p30 (H.265) | ||
Video Decode | 1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) | 9x 1080p60 (H.265) | 18x 1080p30 (H.265) | ||
Carrier Board | |||
Storage | 1x M.2 Key M PCIe (M.2 NVMe 2280 SSD 128G included) | ||
Networking | Ethernet | 1x RJ-45 Gigabit Ethernet (10/100/1000M) | |
M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module | ||
I/O | USB | 4x USB 3.2 Type-A (10Gbps) 1x USB2.0 Type-C (Device Mode) | |
Camera | 2x CSI (2-lane 15pin) | ||
Display | 1x HDMI 2.1 | ||
Fan | 1x 4 pin Fan Connector (5V PWM) | ||
CAN | 1x CAN | ||
Multifunctional Port | 1x 40-Pin Expansion header 1x 12-Pin Control and UART header | ||
RTC | 1x RTC 2-pin, supports CR1220 (not included) | ||
Power | 9-19V DC | ||
Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 58.5mm (with case) | |
Installation | Desk, wall-mounting | ||
Operating Temperature | -10℃~60℃ | ||
Warranty | 1 Year | ||
AI Video Analytics
Machine Vision
Autonomous Mobile Robot (AMR)
Generative AI
Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.
For building video analytics, Jetson Orin NX incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) reComputer J4011 can take 18x1080p30 streams. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.
We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8, and others. We have configured all environment for you to provides single command deployment of projects.
NVDIA Jetson Orin™ NX 8GB | x1 |
Seeed carrier board (reComputer J401) x1 | x1 |
128GB NVMe SSD x 1 | x1 |
Aluminum heatsink with fan x1 | x1 |
Aluminum case (black) x1 | x1 |
Powerful and compact edge AI device with NVIDIA® Jetson Orin™ NX SoM, pre-built Jetpack 5.1.1, 128GB SSD, 4x USB 3.2, HDMI, GbE, carrier board also includes M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, 40-pin and more.
[Discount on First 5 Only] From the 6th unit onward, the original price will apply.