
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Jetson Orin NX 16GB System on Module | ||
AI Performance | reServer Industrial J4012 - Orin NX 16GB, 100 TOPS | |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | |
CPU | 8-core Arm® Cortex®-A78AE v8.2 64-bit CPU (Orin NX 16GB) | 6-core Arm® Cortex®-A78AE (Orin NX 8GB) |
Memory | 16GB 128-bit LPDDR5 (Orin NX 16GB) | 8GB 128-bit LPDDR5 (Orin NX 8GB) |
Video Encode | 1x 4K60 (H.265) | 3x 4K30 (H.265) | 6x 1080p60 (H.265) | 12x 1080p30 (H.265) | |
Video Decode | 1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) | 9x 1080p60 (H.265) | 18x 1080p30 (H.265) | |
DL Accelerator | 2x NVDLA v2 | 1x NVDLA v2 |
Carrier Board | ||
Storage | 1x M.2 Key M PCIe (M.2 NVMe 2280 SSD 128G included) | |
I/O | Ethernet | 1x RJ45 GbE (10/100/1000M) |
4x RJ45 GbE PoE(PSE 802.3 af 15 W, 10/100/1000Mbps) | ||
USB | 4x USB3.1 Type A, 2x USB2.0 Type C | |
DI/DO | 4x DI, 4x DO, 3x GND_DI, 2x GND_DO, 1x GND_ISO, 1x CAN | |
Display | 1x HDMI 1.4 | |
Fan | 1x 4 pin Fan Connector (5V PWM) | |
COM | 1x DB9 (RS232/RS422/RS485) | |
SATA | 2x Drive Bays to support 2.5" SATA HDD/SSD(SATA III 6.0Gbps) | |
SIM | 1x Nano SIM card slot | |
Button | Reset Button, Recovery Button | |
Expansion | RTC | 1x RTC 2-pin, supports CR1220 but not included |
Mini PCIe | 1x Mini PCIe for LoRaWAN®/4G/Series Wireless (Module optional) | |
M.2 Key B | 1x M.2 Key B (3042/3052) support 4G/5G (Module optional) | |
Fan | Fanless, passive heatsink; 1x Fan connectors(5V PWM) | |
TPM | 1x TPM 2.0 connector (Module optional) | |
Power | DC 12V-36V Terminal block 2 pin | |
Mechanical | Dimensions (W x D x H) | 194.33mm x 187mm x 95.5mm |
Installation | Desk, DIN rail, VESA | |
Weight | 2.8kg | |
Operating Temperature | -20 ~ 60°C with 0.7m/s | |
Operating Humidity | 95% @ 40 °C (Non-condensing) | |
Storage temperature | -40 ~ 85°C | |
Storage humidity | 60°C@ 95% RH(Non-condensing) | |
Vibration | 3 Grms @ 5 ~ 500 Hz, random, 1 hr/axis | |
Shock | 50G peak acceleration (11 msec. duration,eMMC,microSD,or mSATA) | |
Warranty | 2 Years | |
Powered by the NVIDIA Jetson Orin NX 16GB processor, delivering up to 100 TOPS of AI performance, and capable of processing multiple video streams in real-time. The reServer empowers you to apply high-performance filters for critical insights across vast video footage.
Store and upload only noteworthy recordings for further processing. With two 2.5-inch hard drive bays, the reServer Industrial provides ample storage capacity, ensuring you have the space needed for expanding data requirements.
CVEDIA-RTcomes with various AI models for face detection, vehicle and people detection, crowd estimation, and more.
Effortlessly create custom video analytics solutions using Lumeo's innovative drag and drop tools.
Our wiki help you start with the computer vision software and development tools during each step of your application.
reServer Industrial J4012 (System Installed) | x 1 |
DIN rail bracket | x 1 |
Bracket screw | x 10 |
16-Pin Terminal block for DIO | x1 |
24V/5A Power adapter (without power cord) | x 1 |
2-Pin Terminal block power connector | x 1 |
Note:
Please note that the product comes with a power adapter, but does not include a AC cloverleaf power cord. Kindly purchase the appropriate AC cloverleaf power cord based on your local power socket specifications.