Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Rugged design for harsh working environment: IP65 front panel, -10~50°C operating temperature
  • Open-source design in software and hardware: Powered by Raspberry Pi CM4, easy for customization or derivatives with the PCIe extensions design (flexible for NVME SSD, Dual 1000M Ethernet, Dual USB 3.0, COM Port RS485/232, and more customizations)
  • Cost-effective Device Master: HMI, PLC, Panel PC and gateway all-in-one. Perfect for the distributed hub devices
  • Low code programming for event-driven applications: Natively integrated Node-RED for flow-based editing and one-click deployment, compatible with all software runs on Raspberry Pi
  • Hybrid connectivity: Support 4G LTE, LoRaWAN®, Wi-Fi, BLE, RS485/RS232, CAN bus, 1000M Ethernet, USB, HDMI
  • Product Warranty: Two-year warranty

Note: Product Lifetime:at least until 2034 (Based on Raspberry Pi)

Specification

Basic

CPU

CM4 Quad-core Cortex-A72@ 1.5GHz

Memory

4GB

Storage

32GB eMMC

M.2 NVMe SSD Slot 2280-M Key (optional)

OS Support

Raspbian

SenseCraft Edge OS

Display

Size

10.1''

Max. Resolution

1280 x 800

Max. Colors

16.7M (8-bit)

Luminance (nit)

400

Viewing Angle (H/V°)

170/170

Backlight Life (hrs)

30000

Touch Type

10-point Capacitive

Pencil Hardness

7H

Video&Audio

Video

HDMI2.0

Audio

2 x Microphone

Buzzer

3.5mm Audio Jack

Camera

CSI (optional)

Interfaces

Ethernet

1 x 10/100/1000 Mbps

2 x 10/100/1000 Mbps (optional)

USB

2 x USB-A 2.0 Host

RS485

1 x RS485 > Terminal Block

1 xRS485 > DB9 (optional)

RS232

1 x RS232 > Terminal Block

1 x RS232 > DB9 (optional)

CAN

1 x CAN-BUS > Terminal Block

DI

4 x DI > Terminal Block

DO

4 x DO > Terminal Block

40pin GPIO

Inside

Wireless Communication

Wi-Fi

On-chip Wi-Fi

BLE

On-chip BLE

LoRa®

Mini-PCIe for LoRaWAN® (optional)

Cellular

Mini-PCIe for 4G (optional)

Power

Input

2-pin Terminal Block

PoE

12.95W PoE (optional)

Power Range

12~24V DC

Power Consumption

6W Typ.

9W Max.

Power Switch

NO

Reboot Switch

YES

Environment

Ingress Protection

IP65 Front Panel

Operating Temperature

-10~50 °C

Storage Temperature

-20~70 °C

Humidity (Operating)

10~95% RH

Mechanical

Dimension (W x H x D)

259.4 x 191 x 42.2 mm

Enclosure

Die-cast Aluminum Alloy

Mounting

Panel, VESA, DIN-rail

Weight (Net)

1.8Kg

Vibration Resistance

5 Grms random vibration (5 ~ 500Hz) during operation, IEC60068-2-64

Shock Resistance

Operating 50 G peak( 11ms duration), IEC 60068-2-27

Certification

CE, FCC, UCKA, RoHS, TELEC, REACH

EMC

ESD

EN61000-4-2, Level 3

EFT

EN61000-4-4, Level 2

Surge

EN61000-4-5, Level 2

Others

RTC

High Accuracy RTC (with a CR2032 battery)

Hardware WatchDog

1~255s

Security

ATECC608A

Warranty

2 Years

Heat Dissipation

Fanless

Hardware Overview

reTerminal DM is an integrated device master that can function as an HMI/PLC/Gateway/Panel PC all-in-one device, working in the edge layer of the IOT architecture, unifying data flow, and managing onsite devices, reducing the big gap between legacy systems and modern IT infrastructures in various application scenarios. 

Application

The reTerminal DM HMI presents a versatile solution applicable across numerous industries. Seamlessly integrating cutting-edge technologies, it streamlines operations and enhances efficiency. Running on the Home Assistant platform and employing Computing Vision, Cloud solutions, and platforms like N3uron, Ignition Edge, and Node-RED, along with our proprietary platform, Sensecraft Edge OS, it opens up exciting possibilities for developers and enthusiasts alike. 

  • Energy Management: Monitor grids, monitor and maintain solar panels.
  • Building Management: Central control panel for BAS, individual room control panels.
  • MedTech: Medical device control panel, patient monitoring station.
  • Construction: BIM, Monitor sites, control heavy machinery.
  • Transportation: Monitor vehicle health, control ticketing systems (buses, trains).
  • Agriculture:  Control irrigation systems, monitor greenhouse conditions.
  • Retail:  Display digital signage, control self-checkout kiosks.
  • Logistics: Track inventory movement, manage warehouse operations.
  • Water Management: Monitor water treatment plants, control water distribution.

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Part List

reTerminal DM (Camera & PoE)

x 1

20-pin Terminal Block Connector(Male)

x 1

2-pin Power Female Jack to Screw Terminal Adapter

x 1

Screw Pack

x 1

Fuse

x 1

User Guide

x 1

Wi-Fi/BLE feeder cable(installed)

x 1

Wi-Fi/BLE Antenna

x 1

reTerminal DM - 10.1'' HMI | CM4104032 | Raspberry Pi Rugged Panel PC | Panel Controller

SKU 114070262

reTerminal DM is a Panel PC, HMI, IIoT Gateway all-in-one device powered by Raspberry Pi CM4, with 10.1'' IP65 front panel and supports Raspberry Pi-based software ecosystem.It is equipped with rich interfaces, supporting CAN bus, RS485, RS232, Gigabit Ethernet, as well as powerful wireless communication capabilities such as 4G, LoRa®, Wi-Fi, and BLE.

Model
Display Size
RAM
eMMC
USD$440.55
$489.50
Save $48.95(10%)
Shipping and duties calculated at checkout.
Customize Design recomputer
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy