
Note: Product Lifetime: at least until 2034 (Based on Raspberry Pi)
| Basic | ||
| CPU | CM4 Quad-core Cortex-A72@ 1.5GHz | |
| Memory | 8GB | |
| Storage | 64GB eMMCM.2 NVMe SSD Slot 2280-M Key (optional) | |
| OS Support | RaspbianSenseCraft Edge OS | |
| Display | ||
| Size | 10.1'' | |
| Max. Resolution | 1280 x 800 | |
| Max. Colors | 16.7M (8-bit) | |
| Luminance (nit) | 400 | |
| Viewing Angle (H/V°) | 170/170 | |
| Backlight Life (hrs) | 30000 | |
| Touch Type | 10-point Capacitive | |
| Pencil Hardness | 7H | |
| Video&Audio | ||
| Video | HDMI2.0 | |
| Audio | 2 x MicrophoneBuzzer3.5mm Audio Jack | |
| Camera | CSI (optional) | |
| Interfaces | ||
| Ethernet | 1 x 10/100/1000 Mbps2 x 10/100/1000 Mbps (optional) | |
| USB | 2 x USB-A 2.0 Host | |
| RS485 | 1 x RS485 > Terminal Block1 xRS485 > DB9 (optional) | |
| RS232 | 1 x RS232 > Terminal Block1 x RS232 > DB9 (optional) | |
| CAN | 1 x CAN-BUS > Terminal Block | |
| DI | 4 x DI > Terminal Block | |
| DO | 4 x DO > Terminal Block | |
| 40pin GPIO | Inside | |
| Wireless Communication | ||
| Wi-Fi | On-chip Wi-Fi | |
| BLE | On-chip BLE | |
| LoRa® | Mini-PCIe for LoRaWAN® (optional) | |
| Cellular | Mini-PCIe for 4G (optional) | |
| Power | ||
| Input | 2-pin Terminal Block | |
| PoE | 12.95W PoE (optional) | |
| Power Range | 12~24V DC | |
| Power Consumption | 6W Typ.9W Max. | |
| Power Switch | NO | |
| Reboot Switch | YES | |
| Environment | ||
| Ingress Protection | IP65 Front Panel | |
| Operating Temperature | -10~50 °C | |
| Storage Temperature | -20~70 °C | |
| Humidity (Operating) | 10~95% RH | |
| Mechanical | ||
| Dimension (W x H x D) | 259.4 x 191 x 42.2 mm | |
| Enclosure | Die-cast Aluminum Alloy | |
| Mounting | Panel, VESA, DIN-rail | |
| Weight (Net) | 1.8Kg | |
| Vibration Resistance | 5 Grms random vibration (5 ~ 500Hz) during operation, IEC60068-2-64 | |
| Shock Resistance | Operating 50 G peak( 11ms duration), IEC 60068-2-27 | |
| Certification | ||
| CE, FCC, UCKA, RoHS, TELEC, REACH | ||
| EMC | ||
| ESD | EN61000-4-2, Level 3 | |
| EFT | EN61000-4-4, Level 2 | |
| Surge | EN61000-4-5, Level 2 | |
| Others | ||
| RTC | High Accuracy RTC (with a CR2032 battery) | |
| Hardware WatchDog | 1~255s | |
| Security | ATECC608A | |
| Warranty | 2 Years | |
| Heat Dissipation | Fanless |
reTerminal DM is an integrated device master that can function as an HMI/PLC/Gateway/Panel PC all-in-one device, working in the edge layer of the IOT architecture, unifying data flow, and managing onsite devices, reducing the big gap between legacy systems and modern IT infrastructures in various application scenarios.
The reTerminal DM HMI presents a versatile solution applicable across numerous industries. Seamlessly integrating cutting-edge technologies, it streamlines operations and enhances efficiency. Running on the Home Assistant platform and employing Computing Vision, Cloud solutions, and platforms like N3uron, Ignition Edge, and Node-RED, along with our proprietary platform, Sensecraft Edge OS, it opens up exciting possibilities for developers and enthusiasts alike.
| HSCODE | 8471419000 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO |
| Basic | ||
| CPU | CM4 Quad-core Cortex-A72@ 1.5GHz | |
| Memory | 8GB | |
| Storage | 64GB eMMCM.2 NVMe SSD Slot 2280-M Key (optional) | |
| OS Support | RaspbianSenseCraft Edge OS | |
| Display | ||
| Size | 10.1'' | |
| Max. Resolution | 1280 x 800 | |
| Max. Colors | 16.7M (8-bit) | |
| Luminance (nit) | 400 | |
| Viewing Angle (H/V°) | 170/170 | |
| Backlight Life (hrs) | 30000 | |
| Touch Type | 10-point Capacitive | |
| Pencil Hardness | 7H | |
| Video&Audio | ||
| Video | HDMI2.0 | |
| Audio | 2 x MicrophoneBuzzer3.5mm Audio Jack | |
| Camera | CSI (optional) | |
| Interfaces | ||
| Ethernet | 1 x 10/100/1000 Mbps2 x 10/100/1000 Mbps (optional) | |
| USB | 2 x USB-A 2.0 Host | |
| RS485 | 1 x RS485 > Terminal Block1 xRS485 > DB9 (optional) | |
| RS232 | 1 x RS232 > Terminal Block1 x RS232 > DB9 (optional) | |
| CAN | 1 x CAN-BUS > Terminal Block | |
| DI | 4 x DI > Terminal Block | |
| DO | 4 x DO > Terminal Block | |
| 40pin GPIO | Inside | |
| Wireless Communication | ||
| Wi-Fi | On-chip Wi-Fi | |
| BLE | On-chip BLE | |
| LoRa® | Mini-PCIe for LoRaWAN® (optional) | |
| Cellular | Mini-PCIe for 4G (optional) | |
| Power | ||
| Input | 2-pin Terminal Block | |
| PoE | 12.95W PoE (optional) | |
| Power Range | 12~24V DC | |
| Power Consumption | 6W Typ.9W Max. | |
| Power Switch | NO | |
| Reboot Switch | YES | |
| Environment | ||
| Ingress Protection | IP65 Front Panel | |
| Operating Temperature | -10~50 °C | |
| Storage Temperature | -20~70 °C | |
| Humidity (Operating) | 10~95% RH | |
| Mechanical | ||
| Dimension (W x H x D) | 259.4 x 191 x 42.2 mm | |
| Enclosure | Die-cast Aluminum Alloy | |
| Mounting | Panel, VESA, DIN-rail | |
| Weight (Net) | 1.8Kg | |
| Vibration Resistance | 5 Grms random vibration (5 ~ 500Hz) during operation, IEC60068-2-64 | |
| Shock Resistance | Operating 50 G peak( 11ms duration), IEC 60068-2-27 | |
| Certification | ||
| CE, FCC, UCKA, RoHS, TELEC, REACH | ||
| EMC | ||
| ESD | EN61000-4-2, Level 3 | |
| EFT | EN61000-4-4, Level 2 | |
| Surge | EN61000-4-5, Level 2 | |
| Others | ||
| RTC | High Accuracy RTC (with a CR2032 battery) | |
| Hardware WatchDog | 1~255s | |
| Security | ATECC608A | |
| Warranty | 2 Years | |
| Heat Dissipation | Fanless |
reTerminal DM is a Panel PC, HMI, IIoT Gateway all-in-one device powered by Raspberry Pi CM4, with 10.1'' IP65 front panel and supports Raspberry Pi-based software ecosystem.It is equipped with rich interfaces, supporting CAN bus, RS485, RS232, Gigabit Ethernet, as well as powerful wireless communication capabilities such as 4G, LoRa®, Wi-Fi, and BLE.