
Note:
The kit includes a 10.3'' monochrome ePaper device, reTerminal E1003, paired with a premium black aluminum frame, giving your display a clean, gallery-style appearance that fits naturally into any environment. Whether used as a smart home control panel or a digital photo frame, the framed design enhances both aesthetics and usability, making it feel like a seamless part of your living space.
With an integrated T-CON timing controller, it enables full-display refresh in just 3 seconds, significantly improving responsiveness compared to typical ePaper update performance. It’s ideal for smart home dashboards, control panels, and dynamic status displays that require faster visual feedback with minimal delay.
The 10.3-inch ePaper display with 1404 × 1872 resolution and 16-level grayscale support delivers richer visual detail compared to typical monochrome ePaper panels. Whether showing dashboards, UI layouts, or data visualizations, it provides clearer structure, improved readability, and more flexibility for information-rich interfaces.
The 10.3-inch ePaper display with 1404 × 1872 resolution and 16-level grayscale support delivers richer visual detail compared to typical monochrome ePaper panels. Whether showing dashboards, UI layouts, or data visualizations, it provides clearer structure, improved readability, and more flexibility for information-rich interfaces.
Equipped with a built-in 3000mAh battery, it runs up to 6 months on a single charge in the low power mode under a once-per-day refresh scenario. With no wiring required, it can be easily deployed on walls, desks, or anywhere dashboards and control panels are needed.
Product Name | reTerminal E1003 |
Processor | ESP32-S3 with 8MB PSRAM |
Storage | 32MB Flash, support Micro SD card |
Display | 10.3" Monochrome/ 16-level Grayscale |
Resolution | 1404x1872 Pixels |
Micro SD Card | Maximum support 32GB SD card, FAT32 format |
Wireless Connectivity | 2.4GHz 802.11 b/g/n Wi-Fi, Bluetooth 5.0 |
Sensor | Temperature, humidity sensors |
Microphone | Reserved for voice interaction application |
Buzzer | Buzzer for sound alert |
Battery | 3000mAh |
Power Input | USB-C 5V/1A |
Software | Default firmware support SenseCraft HMI(SenseCraft HMI) |
Support Arduino/PlatformIO development platform | |
Working Temperature | 0-40°C |
Dimensions | 224mm*187mm*18.6mm |
The reTerminal E1003 Kit combines a 10.3" 1404×1872 monochrome ePaper display with a premium black aluminum frame, creating a clean smart display that fits naturally into any environment. Powered by ESP32-S3, it supports touch interaction and works seamlessly with SenseCraft HMI for no-code UI development, while remaining fully compatible with Arduino and PlatformIO for deeper customization. Ideal for smart home control centers, information panels, and interactive IoT displays.