Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

  • Smaller display options are also available within the reTerminal ePaper series, including 7.5'' monochrome and 7.3'' full-color versions.
  • Compatible with ESPHome and Home Assistant, making it ideal for building a touch-enabled smart home dashboard.
  • SenseCraft HMI has officially been renamed to SenseCraft Seeedash. All your existing content remain available as before.

  • 3-Second Full Refresh for Faster ePaper Responsive Dashboards

With an integrated T-CON timing controller, the reTerminal E1003 enables full-display refresh in just 3 seconds, significantly improving responsiveness compared to typical ePaper update performance. It’s ideal for smart home dashboards, control panels, and dynamic status displays that require faster visual feedback with minimal delay.

  • Design Dashboards Faster with SenseCraft Seeedash

The reTerminal E1003 works with SenseCraft Seeedash, a no-code UI design platform with ready-to-use templates for quickly creating and deploying dashboards. With built-in touch support in the SenseCraft Seeedash firmware, you can wake the display with a simple tap and navigate between pages naturally, making multi-page dashboards easier and more intuitive to use.

  • Expand Possibilities with Touch Interaction

With built-in touch support, the reTerminal E1003 lets you interact directly with on-screen content—make selections, confirm tasks, adjust settings, or control connected functions. This transforms the display from a passive information screen into an intuitive interactive interface for smart home control, status dashboards, checklists, kiosks, and other customized applications, making everyday interactions faster and more natural.

  • Crisp Visuals with 16-Level Grayscale and High-Resolution ePaper Display

The 10.3-inch ePaper display with 1404 × 1872 resolution and 16-level grayscale support delivers richer visual detail compared to typical monochrome ePaper panels. Whether showing dashboards, UI layouts, or data visualizations, the reTerminal E1003 provides clearer structure, improved readability, and more flexibility for information-rich interfaces.

  • 6-Month Battery Life for Truly Cable-Free Placement

Equipped with a built-in 3000mAh battery, the reTerminal E1003 runs up to 6 months on a single charge in the low power mode under a once-per-day refresh scenario. With no wiring required, it can be easily deployed on walls, desks, or anywhere dashboards and control panels are needed.

  • Flexible Hardware & Software Customization

Leveraging Seeed Studio’s extensive OEM/ODM expertise, the reTerminal E1003 can be customized to fit your exact needs. Whether you require specific sensors, modified I/O configurations, or tailored UI designs, it’s built to adapt—ideal for industrial, educational, or personal use.

Specification

Product Name

reTerminal E1003

Processor

ESP32-S3 with 8MB PSRAM

Storage

32MB Flash, support Micro SD card

Display

10.3" Monochrome/ 16-level Grayscale

Resolution

1404x1872 Pixels

Micro SD Card

Maximum support 32GB SD card, FAT32 format

Wireless Connectivity

2.4GHz 802.11 b/g/n Wi-Fi, Bluetooth 5.0

Sensor

Temperature, humidity sensors

Microphone

Reserved for voice interaction application

Buzzer

Buzzer for sound alert

Battery

3000mAh

Power Input

USB-C 5V/1A

Software

Default firmware support SenseCraft Seeedash(SenseCraft Seeedash)

Support Arduino/PlatformIO development platform

Working Temperature

0-40°C

Dimensions

224mm*187mm*18.6mm

ePaper Device Comparison

ePaper Devices in Comparison

reTerminal

E1001

reTerminal

E1002

reTerminal

E1003

reTerminal

E1004

 

 

 

 

Display

Size

7.5''

7.3''

10.3''

13.3''

Color

Monochrome

Full-color

Monochrome

Full-color

Grayscale

4

/

16

/

Resolution

800×480

800×480

1404×1872

1200×1600

Partial Refresh

✅

❌

✅

❌

Refresh Rate

2-5s

15-20s

2-3s

Around 20s

MCU

ESP32-S3

ESP32-S3

ESP32-S3

ESP32-S3

Enclosure

Metal

Metal

Metal

Metal

SD Card Support

✅

✅

✅

✅

 

Battery

Capacity

2000mAh

2000mAh

3000mAh

5000mAh

Monitoring

✅

✅

✅

✅

Touch

❌

❌

✅

❌

Expansion Interfaces

UART & I2C

UART & I2C

I2C & GPIO

I2C & GPIO

 

 

 

Compatible Software

SenseCraft Seeedash

Home Assistant

Arduino

TRMNL

EEZ Studio

SquareLine Vision

SenseCraft Seeedash

Home Assistant

Arduino

TRMNL

EEZ Studio

SquareLine Vision

SenseCraft Seeedash

Arduino

ESPHOME

TRMNL

SenseCraft Seeedash

Arduino

Certifications

FCC/CE/TELEC/

PSE/ROHS/UKCA

FCC/CE/TELEC/

PSE/ROHS/UKCA

FCC/CE

FCC/CE

MSRP

$69.00

$99.00

$159.90

$279.90

Hardware Overview

  • Screen Refresh Button
  • Page Up and Down Button
  • Wi-Fi Antenna Area
  • MicroSD Card/TF Card port
  • Power Switch
  • Red Power LED
  • Green Status LED
  • USB-C Data and Charge Port
  • Expansion Port
  • Stand Mounting Screw Hole
  • Stand
  • Stand Mounting Screw

Application

  • Home Automation Dashboards: Display real-time smart home data like temperature, humidity, and air quality via Home Assistant.
  • Low-power Monochrome electronic photo frame: With SenseCraft HMI or the App, you can easily upload a series of photos from your album remotely online. Combined with a large, high-resolution monochrome e-ink screen, it achieves ultra-low power image display, no longer have to worry about battery life.
  • Smart Office Displays: Show meeting room availability, office schedules, or directional guidance in low-power, always-on ePaper displays.
  • Retail & Public Information Displays: Low-power ePaper signs for menus, schedules, or occupancy indicators with long battery life.

Certification

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

reTerminal E1003 ePaper Display

X1

USB Type-C Cable

X1

3D Printed Stand

X1

Screw Driver

X1

Screw

X1

reTerminal E1003 10.3'' Monochrome ePaper Display

SKU 100090602

reTerminal E1003 is a 10.3 inch touch-supported, open-source monochrome ePaper display featuring 16 levels of grayscale and a high-resolution of 1404×1872 pixels, with up to 6-month battery life. Powered by ESP32-S3, it natively supports our SenseCraft Seeedash no-code UI platform for effortless dashboard creation. Whether for smart home dashboard visualization and control, office information displays, or educational projects, this ready-to-use touch-enabled device delivers stunning visuals and flexible customization to meet all your needs.

 

USD$143.91
$159.90
Save $15.99(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy