the AI Hardware Partner
Toggle Nav
Loading...

Crazyflie 2.1/2.0 7x16mm Coreless DC Motor Pack (4*Motors)

SKU
110990844
Rating:
100 % of 100

Pack of 4 spare motors for Crazyflie 2.1, Crazyflie 2.0.

$11.00
Out of stock

PRODUCT DETAILS

Pack of 4 spare motors for Crazyflie 2.1, Crazyflie 2.0. 

Mechanical specification: 

Diameter: 7.0 mm 

Length: 16.0 mm 

Shaft length: 3.5 mm 

Shaft diameter: 0.8 mm 

Weight: 2.7 g 

Wire length: 32.0 mm 

Electrical specification: 

Kv: 14 000 rpm/V 

Rated voltage: 4.2 V 

Rated current: 1000mA 

4 x 7mm coreless DC motors 

Tech Support

If you have any further question for technical support, please contact [email protected]

Technical details

Dimensions 60mm x100mm x7mm
Weight G.W 12g
Battery Exclude

Part List

7mm coreless DC motors 4

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104080
EUHSCODE 8501109390
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page