Digital RGB LED Flexi-Strip 60 LED - 1 Meter
- 10+: $14.37
YOU MAY LIKE THIS
PRODUCT DETAILS
Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip. The control circuit and RGB chip are integrated in a package of 5050 components.
This LED flexible strip is a full-color that external control for each lamp beads. It with high brightness, can achieve effects of full color running water, chasing and scan.
The RGB LED chips with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, convenient installation.
Features
Integrating control circuit and RGB chip
Built-in signal reshaping circuit
Built-in electric rest circuit and power lost reset circuit
256 brightness and 16777216 color display
Cascading port transmission signal
Specifications
Working voltage: DC 5V
Max. power rate: 0.3W/LED
Working temperature: -40℃~60℃
LED number: 60pcs/meter
Viewing angle: ≥140
Lifespan: MTBF≥50000h
Documents
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 80mm x80mm x10mm |
Weight | G.W 21g |
Battery | Exclude |
Part List
Digital RGB LED Flexi-Strip 60 LED - 1 Meter | 1 |
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 8531809051 |
UPC | 841454110453 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |