Dobot Magician - Basic Plan
YOU MAY LIKE THIS
PRODUCT DETAILS
Dobot Magician
SHAKE HANDS WITH FUTURE
Wisdom in shapes & colors
Black & white body with consistent quality at fingertips
Unibody design, unbox and enjoy right away
Designed for desktop, safe and easily lifted
Most user-friendly robotic arm
Thoughtful details integrated in simple design
Controlling methods
Multiple controlling method, enjoy anytime
PC, phone, gesture, voice, even brainwave can be used to control Dobot Magician.
Handhold teaching
Handhold teaching, repeat your tasks with just a click
The handhold teaching feature lets you control a robotic arm without any limits.
The most intuitive interaction bringing the best of your efficiency.
End tool quick switch
End tool quick switch, it’s never been so smooth
With the standardized plug-in style end tool holder, you can switch end tools by simply screwing.
Operation software
Dobot Studio,one big step of interaction
Integrated so many features, while making it easier to control a robotic arm.
A whole set of parameters for your customization. Calibrate your own robotic arm without any coding!
Draw like magic
Dobot Magician supports BMP, SVG and DXF
±0.2mm precision, laying perfect strokes
Powerful laser engraving, handling wood and leather with ease
Develop, and be ahead
Endless potential, fast deployment. Be ahead of the game.
Rich extension ports
13 extension ports, 1 programmable key, 2MB offline command storage, endless possibilities for developers.
Visualized programming
Visualized programing interface, just pile up the blocks and there’s the code, the easiest way to learn coding. Support major programing languages including C++, C#, Python and java, with API and pre-set modules integrated.
Fast deployment
Easy to use, fast to deploy, affordable maintenance…
A highly cost effective solution for small businesses
Not only that
The Dobot Magician has every feature to blow you away
3D printing WIFI connection Multi-Dobot cooperation Offline mode
Future lifestyle
One robot, many extensions, a highly cost effective solution
Enhanced human-machine cooperation, bringing efficiency to daily life
Technology influencing education in most entertaining ways
Living rooms, classrooms, workshops, factories…the future life is right ahead
the future life right ahead
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5500g |
Battery | Exclude |
Part List
Robot Arm | 1 |
Gripper | 1 |
3D Printing Kit | 1 |
Vacuum pump Kit | 1 |
Writing and Drawing Kit | 1 |
ECCN/HTS
HSCODE | 8479501000 |
USHSCODE | 8479909465 |
UPC | 841454118817 |
COO | CHINA |
RoHS | 1 |