Grove - 3-Axis Digital Accelerometer ±40g (ADXL357)
SKU
101020639
The Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) is a digital output MEMS Accelerometer. This sensor has three different selectable measuring ranges and accuracies: ±10g@51200 LSB/g, ±20g@25600 LSB/g, ±40g@12800 LSB/g.
- 10+: $65.50
YOU MAY LIKE THIS
PRODUCT DETAILS
You can find a variety of 3-axis accelerometers on our website that can meet different scenarios and needs. This time, we bring you the industrial grade, high stability, high precision, and low power ADI ADXL series three-axis accelerometers.
The Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) is a digital output MEMS Accelerometer. This sensor has three different selectable measuring ranges and accuracies: ±10g@51200 LSB/g, ±20g@25600 LSB/g, ±40g@12800 LSB/g. You just need to do little calibration work to get a relatively accurate result. It output all the data via grove I2C port, and the I2C address is also selectable. What's more, we also provide two interrupt output pins which can be configured into 4 modes.
The ADI ADXL Series Accelerometer includes four products that will meet your different range and output needs:
Product | Measurement Range | Output Port | Power Consumption |
---|---|---|---|
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) | ±10 ±20g |
Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) | ±10g ±40g |
Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) | ±10g@51200 LSB/g ±20g@25600 LSB/g ±40g@12800 LSB/g |
Digital I2C | measurement mode:200μA |
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) | ±200g | Digital I2C | measurement mode:22μA |
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) | ±2g,±4g ±8g,±16g |
Digital I2C SPI GPIO ADC |
measurement mode:150 μA standby mode:21 μA |
Note
This product costs only $199 during the pre-sale period(July 26, 2019 ~ August 15, 2019). After the pre-sale period, the original price will be restored to $249, besides, we offer DHL free shipping for this product all over the world.
Features
-
Industry leading noise, minimal offset drift over temperature, and long-term stability, enabling precision applications with minimal calibration.
-
Hermetic package offers excellent long-term stability 0 g offset vs. temperature (all axes): 0.75 mg/°C maximum
-
Ultralow noise density (all axes): 80 μg/√Hz
-
Build-in 20-bit analog-to-digital converter (ADC)
-
Low drift, low noise, and low power
-
Support two channel interrupt output
-
Support FIFO(96*21-bit)
Applications
-
Inertial measurement units (IMUs)/altitude and heading reference systems (AHRSs)
-
Platform stabilization systems
-
Condition monitoring
-
Seismic imaging
-
Tilt sensing
-
Robotics
Pinout
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review