IoT and Edge AI for Industries
Toggle Nav
Loading...

Grove - RS485

SKU
103020193
Rating:
100 % of 100
$5.59
In stock
  • 10+: $4.49
-
+

PRODUCT DETAILS

The Grove RS-485 allows your Arduino connect with RS-485 device easily, you just need to plug and play.  

RS485 is cost-effective solution in serial communication, it can be used to data rate at 10Mbit/s or distance up to 1200m at lower speed.  

 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

 

Features

 

  • Supply voltage: 3.3V/5V
  • Interface: UART
  • Data Signaling Rate: Up to 10Mbit/s

Pinout

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    good product
    By

FAQ

1 Item

Show per page